text.skipToContent text.skipToNavigation
measurement devices

Swagelok® Measurement Devices

Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.

Request Measurement Device Information

Accurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.

  • Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
  • Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
  • Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
  • Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
  • Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
  • Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.

Get Started with a System Evaluation

測定機器のカテゴリー

サーモウェル

サーモウェル

センサーを過酷な条件から保護し、正確な測定を行います。プロセスを中断することなく、センサーのメンテナンスを容易に行うことができます。

フロー・センサー

フロー・センサー

高感度フロー・センサーは過酷な環境でも安定したパフォーマンスを発揮し、産業プロセスにおいて高精度を実現します。

圧力トランスデューサー

圧力トランスデューサー

Swagelok圧力トランスデューサーは、一般産業アプリケーションにおいて圧力を電気信号に変換してシステム圧力のモニタリングを行います。

温度計

温度計

制動内部機構付きバイメタル式温度計(ASME B40.200準拠)を使用すると、信頼性の高い温度測定および現場での校正を容易に行うことができます。

面積式流量計

面積式流量計

テーパー管およびフロートを使用して、液体やガスの流量測定を正確に行い、システムの効率を高めます。測定管の材質はガラスまたは金属を選ぶことができます。

Measurement Devices Catalogs

Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Инженер технического отдела Swagelok обсуждает с заказчиком результаты обследования пробоотборной системы.
Правила, которые помогут обеспечить правильную работу пробоотборной системы

Соблюдение этих правил позволит вам увеличить достоверность и репрезентативность проб на промышленной системе.

Рабочие обсуждают технологические измерения на заводе
Технологические измерения—передовой опыт для импульсных линий

Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы на вашей технологической линии КИП.

このプロセスには数分間かかる場合があります。このままお待ちください。