text.skipToContent text.skipToNavigation
紧凑压力表阀

Swagelok® Compact Gauge Valves

The Swagelok compact gauge valve enables fast, convenient gauge installation and maintenance in a lightweight package and smaller footprint than conventional assemblies.

Request More Information

Swagelok compact gauge valves are designed to provide gauge isolation and gauge venting. They are composed of a stainless steel Swagelok® 1 series needle valve (without panel nut) and integral stainless steel Swagelok purge valve.

Designed for use with Swagelok pressure gauges with tube adapter end connections, Swagelok compact gauge valves enable easy dial alignment and reduce gauge installation time and cost. Swagelok tube fitting end connections also reduce valve installation time and cost and provide robust tube grip and vibration resistance. An integral purge valve eliminates a threaded connection, reducing potential leak points. The purge cap is crimped permanently to the valve body for operator safety and to prevent accidental disassembly, and 316 stainless steel construction offers durability and corrosion resistance.

Specifications

Working PressureUp to 4000 psig (275 bar)
Temperature–65 to 600°F (–53 to 315°C)
Body Material316 stainless steel
Packing MaterialPEEK
End Connections
TypeSwagelok tube fitting
Size1/2 in., 12 mm

Compact Gauge Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

世伟洛克阀门流量系数 (C<sub>v</sub>) 计算器

The Right Valve Can Make All the Difference

Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

流体系统的阀门选型
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

减少化工和精炼行业中的逸散性排放
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

沈阳鼓风机集团股份有限公司的一名员工使用由世伟洛克元件构建的流体系统
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

世伟洛克预设计子系统
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.