Swagelok® Power Supply
The M200 power supply enables reliable, consistent, and precise orbital gas tungsten arc welding thanks to user-friendly touchscreen controls in multiple languages and comprehensive weld performance documentation.
Learn More About Swagelok® Power SupplyThe Swagelok® Power Supply is compatible with Swagelok welding system weld heads, has a peak output capability up to 200-amp, and meets CE, RoHS (EU), CCC (China), and Canadian standards. Its high-resolution color touchscreen is durable and supports multiple languages, including Chinese, English, German, French, Japanese, Korean, Russian, Spanish, and Swedish. Real-time monitoring and recording of weld output performance provides valuable insights and documentation, which can be printed or electronically stored. An integrated mass flow controller automatically controls OD shield gas, eliminating the need for an external flow meter.
This power supply enhances welding processes with precision, control, and efficiency, making it ideal for high-purity environments or benchtop applications.
Specifications
Power Input | 100 to 230 V (ac) |
Power Output | 2 to 200 A (dc) |
Duty Cycle / Service Rating | 100% / 95 A average output with 100 V/20 A input 100% / 100 A average output with 115 V/20 A input 60% / 140 A average output with 200 V/20 A input 100% / 120 A average output with 230 V/16 A input 25% / 200 A average output with 230 V/16 A input |
Dimensions | 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm) |
Weight | 51.4 lb (23.3 kg) |
Curious to know more?
Power Supply Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Netzteil für zuverlässiges und gleichmäßiges orbitales Wolframschweißen; Maximale Ausgangsleistung von 200 Ampere; Einfach zu bedienender Farb-Touchscreen mit Sprachauswahl; Integrierter Massedurchflussregler - automatische Kontrolle des Schutzgasflusses des AD; Gewicht unter 23 kg (50 lbs); Kompatibel mit den Schweißköpfen der Swagelok Schweißsysteme

Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You

Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

유체 시스템 전문 기술을 통한 실험실 기능 개선
Swagelok 유체 시스템 전문 기술이 어떻게 캐나다에서 유일한 가속 질량 분석기(Accelerator Mass Spectrometer)가 있는 오타와 대학교 첨단 연구 단지의 실험실 기능 개선에 도움이 되었는지 알아보십시오. Swagelok이 제공한 오비탈 용접 교육이 공작 정밀도 및 생산성을 높이는 데 기여했습니다.