Swagelok® Fittings
Swagelok fittings provide industrial fluid system operators with the reliability, ease of installation, and leak-tight performance needed to keep processes and equipment operating safely and efficiently.
View All FittingsSince the introduction of the Swagelok® tube fitting in 1947, industrial professionals have relied on Swagelok fittings to achieve leak-tight connections in their analytical, instrumentation, and small-bore process fluid systems. Whether you need fittings for corrosive environments, extreme temperatures, or high pressure, we offer reliable options to help you build connections you can trust. We offer a complete portfolio of fittings available in a variety of alloy materials for a wide range of industrial applications, including those with specialized requirements.
Swagelok fittings are held to high quality standards made possible by highly controlled processes, providing users peace of mind when integrating these versatile, high-performance fittings into their fluid system designs. Should you need technical support or training to make the best use of these products in your systems, help is available at nearly 200 authorized Swagelok sales and service locations across the globe.
Looking for fittings selection and installation advice?
Fittings Categories
Tube Fittings and Adapters
- Bulkheads
- Caps and Plugs
- Female Connectors
- Запасные части и вспомогательное оборудование
- Защитные фильтры
Medium-Pressure Tube Fittings
- Запасные части и вспомогательное оборудование
- Колпаки и заглушки
- Муфты
- С монтажной гайкой
- Соединители с внутренней резьбой
PFA Fine Thread Flare Fittings
PFA fittings offer the tensile strength, thermal stability and creep resistance needed for operation in high-purity applications like semiconductor production.
Pipe Fittings
- Запасные части и вспомогательное оборудование
- Колпаки и заглушки
- Муфтовые шаровые соединения
- Ниппели
- Переходники
VCO® O-Ring Face Seal Fittings
- Ersatzteile und Zubehör
- Gerade Verschraubungen
- Втулки
- С монтажной гайкой
- Соединители с внутренней резьбой
Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
In Rohrgrößen 1/4, 3/8, 1/2, 3/4 und 1 Zoll erhältlich; Optional mit PFA- oder PVDF-Überwurfmuttern; Eine Vielzahl von Konfigurationen
Ventilblöcke und modulare Systeme zur Montage an Instrumenten, Direktmontage und Montage vor Ort; Ventilblöcke der Serien V, VB und VL mit 2, 3 und 5 Ventilen; Direktmontage-Ventilblöcke der Serie VE mit 2, 3 und 5 Ventilen; Ventilblöcke zur Montage vor Ort mit 2 Ventilen; Modulare Instrumentierungssysteme Mod 85
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
in Größen 6 bis 18 mm und 1/8 bis 1 Zoll; Werkstoffe 316, 316L, 316L VAR und 316L VIM-VAR Edelstahl; Fittings für manuelles und automatisches Schweißen
Edelstahlkonstruktion, O-Ring aus Fluorkautschuk FPM; Verlässliche, wiederholbare Abdichtung; Erhältlich für Rohrgrößen von 1/16 bis 1 1/2 Zoll
Dielektrische Verschraubungen isolieren Überwachungsinstrumente von den Auswirkungen elektrischen Stroms. Die Verschraubungen werden in Erdgas-Pipelines auf Impulsleitungen vor Überwachungs-stationen installiert und unterbrechen den Kathodenstromfluss bei vollem Durchfluss.
Merkmale: Übergänge von geflanschten Rohrsystemen zu Präzisionsrohrsystemen ohne Gewinde und ohne Schweißen; Flansche entsprechen ASME-, DIN-, EN- und JIS-Normen; aus einem Schmiederohling gefertigte Körper; verfügbar mit Swagelok® Rohrverschraubungs-Endanschlüssen bis zu 50 mm und 2 Zoll
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Größen 6 bis 18 mm und 1/16 bis 1 Zoll ; Hochreine Edelstähle ; Originalausführung, die echte VCR-Verbindung
Produkte der Serien FK, FKB, IPT, CTB und Sno-Trik ■ Druckrate bis 4134 bar (60.000 psig) ■ Endanschlüsse bis 12 mm und 1 1/2 Zoll ■ NACE® MR0175/ISO15156 Konformität erhältlich
Temperaturbereich von -20 bis 204°C (-70 bis 400°F); Arbeitsdruck bis 18,9 bar (275 psig).; Größen von 1/8 bis 1/2 Zoll
Geeignet für Flüssigkeits- oder Gas-Chromatografie; Konstruktion aus Edelstahl 316; Erhältlich in Größen von 1/16 bis 1/2 Zoll
Nenngrößen 40, 50, 63, 100, 115 und 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 und 6 Zoll); Messgenauigkeit entsprechend ASME, EN und JIS; Lieferbar mit verschiedenen Endanschlüssen, einschließlich Swagelok® Rohrstutzen; Anschlüsse Rückseite mittig, Rückseite außermittig oder unten; Edelstahl- und Kunststoffausführungen; Ungefüllt oder mit Flüssigkeitsfüllung lieferbar
Größen 1/8 bis 1 Zoll, Edelstahl 316 oder 316L, Rohr-, NPT-Gewinde-, SAE-Gewindeanschlüsse und Schweißverbindungen
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
Swagelok Fittings
When the world’s most respected companies want to make lasting connections, they turn to Swagelok. We have established the standards for tube fitting performance in terms of leak-tight integrity, ease of installation, availability and support services. Our two-ferrule, stainless-steel tube fitting has earned a global reputation for consistency, quality, and reliability. This reputation is supported by our continuous product improvement efforts and by the fitting’s performance in thousands of diverse applications.