text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Bulkheads — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Bulkheads — Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-61 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-810-61 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-61 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-12M0-61 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-200-61 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-200-71-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-300-61 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-11-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-61 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-400-71-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-71-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-R1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-600-61 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-600-71-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-6M0-61 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-810-11-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-61 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-810-71-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-8M0-61 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
M-400-61 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-810-61 Alloy 400/R-405 1/2 in. Raccord Swagelok® pour tubes 1/2 in. Swagelok® Tube Fitting View Product
PFA-420-61 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
S-400-71-4 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-100-61 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-1010-61 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-61 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10M0-R1-10M Acier inoxydable 316 10 mm Raccord pour tube Swagelok® 10 mm Adaptateur pour tube Swagelok® View Product
SS-1210-11-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1210-61 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-61-12AN Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Évasement AN 37° mâle View Product
SS-1210-71-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-1210-R1-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-12M0-11-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-12M0-61 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-12M0-71-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-1610-11-16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1610-61 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-1610-61-16AN Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Évasement AN 37° mâle View Product
SS-16M0-61 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes View Product
SS-18M0-61 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 18 mm Raccord Swagelok® pour tubes View Product
SS-200-11-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-200-61 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-200-61-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-200-71-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-200-R1-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-20M0-61 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 20 mm Raccord Swagelok® pour tubes View Product
SS-2400-61 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Raccord Swagelok® pour tubes View Product
SS-25M0-61 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 25 mm Raccord Swagelok® pour tubes View Product
SS-300-61 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
SS-3M0-61 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 3 mm Raccord Swagelok® pour tubes View Product
SS-400-11-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-11-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-61 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-61-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-400-61-4AN Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Évasement AN 37° mâle View Product
SS-400-61-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-400-61BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-61SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-71-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-400-71-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-400-R1-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4M0-61 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 4 mm Raccord Swagelok® pour tubes View Product
SS-500-61 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 5/16 po Raccord Swagelok® pour tubes View Product
SS-600-11-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-11-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-11-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-61 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-61-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-600-61-6AN Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Évasement AN 37° mâle View Product
SS-600-61-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-600-61BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-71-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-600-71-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-600-71-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-600-R1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6M0-11-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-61 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6M0-71-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-810-11-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-11-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-61 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-61-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-810-61-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-810-61-8AN Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Évasement AN 37° mâle View Product
SS-810-61BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-71-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-810-71-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-810-R1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8M0-61 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-8M0-61-6M Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.