Accesorios de cierre frontal con junta plana metálica VCR® — Tuercas, Juntas y Accesorios — Tuercas Hembra
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Accesorios de cierre frontal con junta plana metálica VCR® — Tuercas, Juntas y Accesorios — Tuercas Hembra
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
VCR® Metal Gasket Face Seal Fittings
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
SS-10-VCR-1 | 316 Stainless Steel | 5/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-12-VCR-1 | 316 Stainless Steel | 3/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-16-VCR-1 | 316 Stainless Steel | 1 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-2-VCR-1 | 316 Stainless Steel | 1/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-4-HVCR-1SR | 316 Stainless Steel | 1/4 in. | Female High-Flow VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-4-VCR-1 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-4-VCR-1-03816 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-4-VCR-1-B25 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-4-VCR-1-SC | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-8-VCR-1 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
SS-8-VCR-1-B25 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.