|
스테인리스강 스웨즈락 튜브 피팅, 리듀서, 3/4인치 튜브 OD x 3/4인치 스웨즈락 튜브 어댑터
型番: SS-1210-R-12
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ストレート型ストレート型のレデューサー継手を使用すると、異なるサイズの配管を直線的に接続可能ー要求の厳しい配管システムのフロー効率を維持するのに適しています。 ログインまたは登録して価格を見る 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
カタログ
ストレート型
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-1210-R-12 — 스테인리스강 스웨즈락 튜브 피팅, 리듀서, 3/4인치 튜브 OD x 3/4인치 스웨즈락 튜브 어댑터
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 스테인리스강 |
| ボアード・スルー | いいえ |
| 洗浄プロセス | 표준 세정 및 포장(SC-10) |
| コネクション1 サイズ | 3/4인치 |
| コネクション1 タイプ | Swagelok® 튜브 피팅 |
| コネクション2 サイズ | 3/4인치 |
| コネクション2 タイプ | 스웨즈락 튜브 어댑터 |
| 流量制限 | いいえ |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40141720 |
| UNSPSC (11.0501) | 40142615 |
| UNSPSC (13.0601) | 40183112 |
| UNSPSC (15.1) | 40183112 |
| UNSPSC (17.1001) | 40183112 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | 製品を見る |
| B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 製品を見る |
| B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | 製品を見る |
| B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 製品を見る |
| B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 製品を見る |
| B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-810-6-6 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | 製品を見る |
| B-810-R-6 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | 製品を見る |
| B-8M0-R-6M | Laiton | 8 mm | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| M-810-6-4 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | 製品を見る |
| PFA-420-6-2 | PFA | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| PFA-620-6-4 | PFA | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| PFA-820-6-4 | PFA | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | 製品を見る |
| PFA-820-6-6 | PFA | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | 製品を見る |
| SS-100-R-2 | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-100-R-2BT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-100-R-4 | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-100-R-4BT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-100-R-6M | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-1010-6-6 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1010-6-8 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1010-R-12 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-1010-R-16 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-1010-R-8 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-10M0-61-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-6-6M | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-6-8M | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-R-12M | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 12mm | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-10M0-R-4 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-10M0-R-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-10M0-R-6M | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-10M0-R-8 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-10M0-R-8M | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 8mm | 스웨즈락 튜브 어댑터 | 製品を見る |
| SS-1210-6-10 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 5/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-6-4 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-6-6 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-6-8 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-R-16 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 1 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1210-R-4 | Acier inoxydable 316 | 3/4 po | Raccord pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1210-R-6 | Acier inoxydable 316 | 3/4 po | Raccord pour tube Swagelok® | 3/8 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1210-R-8 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-6-10M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-12M0-6-6M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-12M0-6-8M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-12M0-R-10M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 10 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-12 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-16M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 16 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-18M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 18 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-20M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 20 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-22M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 22 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-25M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 25 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-6 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-6M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-8 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-12M0-R-8M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 8 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1410-6-12 | Acier inoxydable 316 | 7/8 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | 製品を見る |
| SS-15M0-6-12M | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-1610-2R-16 | Acier inoxydable 316 | 1 po | Raccord pour tube Swagelok® | 1 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1610-6-12 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | 製品を見る |
| SS-1610-6-4 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | 製品を見る |
| SS-1610-6-8 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | 製品を見る |
| SS-1610-R-12 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1610-R-20 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/4 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1610-R-24 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/2 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-1610-R-32 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 2 po | Adaptateur pour tube Swagelok® préserti | 製品を見る |
| SS-1610-R-8 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-16M0-6-10M | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-16M0-6-12M | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-16M0-R-12M | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 12 mm | Adaptateur pour tube Swagelok® | 製品を見る |
| SS-18M0-6-12M | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-18M0-R-12 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | 製品を見る |
| SS-18M0-R-12M | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | 製品を見る |
| SS-18M0-R-22M | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 22 mm | Adaptador a tubo Swagelok® | 製品を見る |
| SS-18M0-R-25M | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 25 mm | Adaptador a tubo Swagelok® | 製品を見る |
| SS-2000-6-16 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 製品を見る |
| SS-2000-R-24 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/2 pulg. | Adaptador a tubo Swagelok® | 製品を見る |
| SS-200-6-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | 製品を見る |
| SS-200-6-1BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | 製品を見る |
| SS-200-R-1 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-4BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-6 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-6BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-6M | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-8 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-200-R-8BT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-20M0-6-8 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-2400-6-16 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-25M0-6-16 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-25M0-6-18M | Edelstahl 316 | 25 mm | Swagelok®-Rohrverschraubung | 18 mm | Swagelok®-Rohrverschraubung | 製品を見る |
| SS-25M0-R-18M | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 18 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-2M0-R-2 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-300-6-2 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-300-R-2 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-300-R-4 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-3M0-6-4 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-3M0-R-10M | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-3M0-R-2 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-3M0-R-4 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-3M0-R-6M | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-3M0-R-6MBT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-6-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-400-6-1BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-400-6-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-400-6-2BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-400-6-3 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/16 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-400-6BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-400-R-10 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-12 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-12BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-12M | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-16 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-3 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/16 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-5 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 5/16 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-6BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-6M | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-8BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-400-R-8M | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-4M0-R-4 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-4M0-R-6M | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-500-6-4 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-500-R-6 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-6-1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-600-6-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-600-6-2BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-600-6-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-600-6-4BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-600-6-5 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 5/16 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-600-R-10 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-R-10M | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-R-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-R-16 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-R-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-R-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-R-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-600-R-8BT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-6-1 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-61-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-61-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-6-2M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 2 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-6-3M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-6-3MBT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-6-4M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 4 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-R-10M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-12M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-12MBT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6M0-R-18M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 18 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-3M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-6M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-8 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-6M0-R-8M | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-6-2 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-810-6-2BT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-810-6-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-810-6-4BT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-810-6-4SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-810-6-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-810-6BT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-810-R-10 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-12BT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-12M | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-16 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-16BT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-810-R-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-8M0-6-6M | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8M0-6-8 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8M0-R-10M | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-8M0-R-12M | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-8M0-R-16M | Edelstahl 316 | 8 mm | Swagelok®-Rohrverschraubung | 16 mm | Swagelok®-Rohrleitungsadapter | 製品を見る |
| SS-8M0-R-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-8M0-R-6 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| SS-8M0-R-6M | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrstutzen | 製品を見る |
| SS-8M0-R-8 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | 製品を見る |
| T-400-6-2 | PTFE | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| T-600-6-4 | PTFE | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
