Swagelok® Filters
Swagelok filters remove liquid or particulate contamination from industrial fluid systems, promoting reliable system function and more consistent, on-spec fluid products.
View FiltersSwagelok® filters play an important role in trapping and containing particulates at critical points throughout industrial fluid systems transmitting liquids and gases. They help prevent damage to critical components, interference with sampling accuracy and analysis, off-spec products in fluid processing facilities, and other downstream issues.
We manufacture high-quality coalescing particle filters, inline particulate filters, tee-type particulate filters, high-purity filters, and ultrahigh-purity filters for liquid and gas service. Our industrial fluid system filters are available in a wide variety of filter element materials and nominal pore sizes. If you need reliable filtration of your fluid systems so you can avoid contamination or particulate-related flow issues in your systems, choose Swagelok filters.
Learn about the function of industrial fluid system filters as well as the different filter types available, where to install them, and best practices for their installation and maintenance.
Looking for more information on filter selection?
필터 카테고리
수분제거(Coalescing) 필터
공기와 가스 스트림을 효율적으로 여과할 수 있도록 설계된 이 수분제거(Coalescing) 필터는 액체 에어로졸, 물과 오일을 제거하여 민감한 장비를 보호합니다.
Filters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
FW, F 및 TF 시리즈; 시스템에서 유입되는 미세 오염 물질 제거; 기체 및 액체 사용 가능; 1/8 ~ 1/2 in. 및 3 ~ 12 mm 연결구; 스텐레스강 및 황동 재질
Features: Membralox® ceramic filtration technology; Genuine Swagelok® VCR® face seal fittings; Particle removal rating greater than 99.9999999 % at 0.003 µm at maximum flow rate; Flow rates to 2700 std L/min
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
Swagelok Field Engineering
Tap into Swagelok’s vast network of field engineers located across the globe for help with troubleshooting and optimization of your fluid and sampling systems.
Meet Our Field EngineersSwagelok Resources Curated for You
Lightfoot Defence Fighter Jet Case Study
Lightfoot Defence, a leader in military refrigeration technology, worked with Swagelok to develop innovative solutions for the Eurofighter unified jet. Learn how Swagelok fluid system components were used to create high-tech refrigerant equipment for Lightfoot.
3 Rules for Analyzer Accuracy
Learn to avoid three common sampling system performance problems that can lead to analyzer inaccuracies, costing you time and money.
Tips for Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised sample from the experts at Swagelok.
An Analytical Sampling Systems Q&A with Mike Frost
Swagelok 필드 엔지니어링 매니저 Mike Frost가 일반적인 분석용 샘플링 시스템 문제에 대한 질문에 대답하고 그러한 문제를 방지하는 방법에 대해 조언합니다.