Weld Fittings — Socket Weld Fittings
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Weld Fittings — Socket Weld Fittings — 90° Elbows
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-12-TSW-9 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-16-TSW-9 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld SS-4-TSW-9 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-8-TSW-9 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld -
Weld Fittings — Socket Weld Fittings — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-12-TSW-6 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-4-TSW-1-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Male NPT SS-4-TSW-6 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-4-TSW-7-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Female NPT SS-6-TSW-1-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Male NPT SS-6-TSW-6 316 Stainless Steel 3/8 in. Tube Socket Weld 3/8 in. Tube Socket Weld SS-6-TSW-7-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Female NPT SS-8-TSW-1-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Male NPT SS-8-TSW-7-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Female NPT SS-8-TSW-6 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld SS-16-TSW-6 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld SS-4-TSW-7-2 316 Stainless Steel 1/4 in. Tube Socket Weld 1/8 in. Female NPT SS-8-TSW-7-6 316 Stainless Steel 1/2 in. Tube Socket Weld 3/8 in. Female NPT -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
SS-12-TSW-3 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-4-TSW-3 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-6-TSW-3 316 Stainless Steel 3/8 in. Tube Socket Weld 3/8 in. Tube Socket Weld SS-8-TSW-3 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld
ストアの所在地ごとの製品在庫
時間