Swagelok®校正/切り替えモジュール
Swagelok校正/切り替えモジュールは高度な構成が可能なPrESSで、Swagelokモジュラー・プラットフォーム・コンポーネントを使用して構築されています。分析前にサンプルの最終調整を行い、Swagelok流路選択システム(SSVシリーズ)を使用して、最大10種類のサンプル流路と2種類の校正用流路から選択することができます。
専門スタッフに相談するSwagelok校正/切り替えモジュール(CSM)を使用すると、複数のプロセス・サンプルと状態を個々に切り替え、分析するプロセス流路を選択することができます。CSMは、サンプルが適切な圧力、温度、流量、ろ過レベルで分析器に導入されていることを確認し、サンプルの事前調整を行います。一体型フロー・ループ・デザインを採用することで、すべての流路に対して分析器への供給時間が一定となり、たまり部分や流路間のコンタミネーションを防止します。
CSMは、Swagelok流路選択システム(SSVシリーズ)を使用したSwagelok MPCプラットフォームをベースにしているため、個別のシステムに必要な構成を選択することができます。標準モデルは、最大で10種類のプロセス流体/2種類の校正用流体に対応することができます(流体はすべて液体またはすべてガス)。CSMの主な機能は、分析用のプロセス流体の調整および選択、または校正用流路の選択です。CSMは、CSM外からの空気圧信号(通常は分析器からの信号)に応じて、分析する流体を選択します。空気圧信号は、分析する流体を含む流路に対応するSSVダブル・ブロック/ブリード・バルブ・モジュールを1台開きます。
スウェージロックのCSMには、以下の利点もあります:
- アプリケーションの要件に合わせて、さまざまなサンプリング調整システムを構成することができます。
- 手動校正オプションを使用すると、いつでも分析器の校正を行うことができます。
- カラー・コードによる流路の識別が可能です(例えば、プロセスからの流路:ブルー、校正用流路:オレンジ、バイパス:グリーン、分析器への流路:ホワイト)。
- ベント・エアー・ギャップにより、加圧下でのアクチュエーター作動用空気とシステム流体との混合を防止します。
- モジュラー・デザインのため、メンテナンスが容易です。
- バイパス・オプションを使用すると、CSMへの流量が増加するため、サンプルの遅延時間を短縮することができます。
Calibration and Switching Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Is a highly configurable unit built with Swagelok modular platform component (MPC) products; Performs final conditioning of sample before analysis; Selects from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions
Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.
Enhancing Production with Custom Fluid System Assemblies
Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.