Swagelok® Pressure Transducers
Maintain accurate electronic pressure monitoring with Swagelok pressure transducers for standard industrial and explosion-proof applications.
Request Further DetailsSwagelok® pressure transducers are customizable to suit different system needs across various pressure ranges, process connections, electrical connectors, and output signals.
S Model (Standard Industrial) and E Model (Explosion Proof)
These stainless-steel pressure transducer models are durable and compact, resisting pressure spikes, shocks, and vibrations. They use thin film and piezoresistive sensor technology for reliability and stability, with an accuracy of 0.5% span limit point calibration (0.25% of span best fit straight line).
They offer a wide range of pressure units (psi, bar, MPa, kg/cm2, kPa), pressure references (compound, gauge, or absolute), and various process connections (Swagelok® tube adapter, NPT, RG, RJ, or ISO7 taper), including a flush diaphragm option for viscous fluids.
Swagelok® S model pressure transducers are suitable for general industrial uses like machine control, process control, lab equipment, and hydraulics. Swagelok® E models pressure transducers are designed for explosion-proof environments such as wellhead monitoring, petrochemical, and offshore oil and gas industries. The E model resists pressure spikes, vibration, and moisture, meeting IP67/NEMA 4X standards and CSA/FM certifications, with temperature ratings of T6 at 140°F (60°C) and T4 at 221°F (105°C).
Need help with pressure regulation or monitoring?
Pressure Transducers Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Caractéristiques :Précision de 0,5 % de l'intervalle de mesure [étalonnage du point limite] (0,25 % de l'intervalle de mesure [droite du meilleur ajustement]) ; choix important de plages de pressions et d'unités : psi, bar, MPa, kg/cm2 et kPa.Références de pression : relative (vide, positive, compensé) ou absolu ; disponibles avec un choix varié de raccordements électriques et de signaux de sortie ; disponibles avec un choix varié de raccordements au process, notamment des membranes affleurantes et des adaptateurs pour tubes Swagelok®
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
Soluciones Destacadas para Sistemas Auxiliares al Sello Mecánico
Vea cómo los sistemas auxiliares al sello mecánico Swagelok® según la norma API 682 siguen las mejores prácticas de esta norma y luego van más allá, incorporando principios de diseño que hacen que los sistemas sean fáciles de instalar y de mantener.
Cómo la Fabricación de Sistemas de Fluidos puede Aliviar la Escasez de Recursos
Hay muchos sistemas de fluidos comunes de los que dependen las operaciones de planta, y elegir el proveedor de fabricación adecuado puede ser muy beneficioso si Vd. tiene escasez de recursos.
Medición de Proceso — Mejores Prácticas en las Líneas de Impulso
Puede ser difícil encontrar problemas en la aplicación de instrumentación de proceso si solo se tiene en cuenta el transmisor. Aprenda cómo solucionar problemas en la línea de instrumentación de proceso gracias a los consejos y mejores prácticas de Swagelok.