Aislamiento de Mangueras Swagelok®
El aislamiento de las mangueras ayuda a mantener el fluido del sistema dentro de la manguera a los niveles de temperatura requeridos, lo que es especialmente importante cuando es necesario mantener temperaturas de fluido frías o calientes.
Conecte con un Especialista en ManguerasSwagelok hoses wrapped in low thermal conductivity aerogel insulation allow you to keep fluids within desired temperature ranges and minimize safety risks and high energy costs related to working with those fluids. Factors such as free air convection, air flow, humidity and dew point, energy savings, and safe-to-touch recommendations can all be influences in determining when additional hose insulation will benefit your system. Considerations for Hose Insulation has more information.
Learn How to Solve Semiconductor Fabrication Challenges with Insulated Hoses
Swagelok offers the Y insulation option for when that additional insulation is needed. The low thermal conductivity aerogel insulation material minimizes the bulk needed to achieve desired surface temperatures. The flexible polyolefin heat shrink insulated hose cover enables the hose to be flexible, vapor permeation resistant, and abrasion resistant. It is rated for continuous hose surface temperature use from –65°F (–53°C) up to 257°F (125°C).
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Ánimas disponibles en materiales metálicos, PTFE, PFA, vinilo, nilón, polietileno y goma; Tamaños nominales desde 1/8 a 2 pulg; Gran variedad de conexiones finales fraccionales y métricas; Longitudes personalizadas disponibles; Cubiertas, etiquetado y pruebas opcionales
	Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
        
        3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
        
        How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
        
        Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
        
        適切なホース補強材の選定方法
一般産業用ホースの寿命やパフォーマンスは、使用している補強材次第であると言っても過言ではありません。今回は補強材のタイプと、さまざまな流体システムのアプリケーションに適した補強材について紹介します。