text.skipToContent text.skipToNavigation
CTB Series Medium-Pressure Trunnion-Style Ball Valves

Swagelok® Medium-Pressure Trunnion-Style Ball Valves (CTB Series)

Swagelok CTB series trunnion-style ball valves offer low-torque and quarter-turn operation in a compact design, providing positive shutoff in applications up to 20 000 psig (1378 bar).

Request CTB Series Valve Information

Swagelok® CTB series medium-pressure ball valves deliver reliable performance with cone and thread end connections. These trunnion-style ball valves feature an innovative direct-load design that seals consistently across a full range of pressures (up to 20 000 psig or 1378 bar), even if a system is depressurized and repressurized, enabling improved actuation of control systems. They also feature a stem seal design that maintains full pressure rating throughout the entire operating temperature range and a bottom-loaded stem design that eliminates stem blowout and enhances operator safety.

CTB series valves are available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.26 to 3.5. They also are available with an ISO 5211-compliant pneumatic actuator and materials selected in accordance with NACE MR0175/ISO 15156 for sour gas applications.

Two orifice sizes are available (6CTB, and 9CTB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body or bolting through body mounting holes with dual bolt patterns for OEM valve replacement. Find the right valve size for your application with our flow coefficient calculator.

Specifications

Working Pressure Up to 20 000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
End Connections Type: Cone and thread
Size: 1/4 to 1 in.
Configuration: On-off (two-way), switch/divert (three-way)
Orifice Sizes: 0.209 in. (5.31 mm); 0.375 in. (9.52 mm)

Need help with valve selection?

Contact a Local Specialist

Catálogos de Válvulas de Bola Trunnion de Media Presión serie CTB

Encuentre información detallada de producto, incluidos materiales de construcción, valores nominales de presión y temperatura, las opciones y los accesorios.

Calculadora de coeficiente de caudal (C<sub>v</sub>) Swagelok para válvulas

Calcular el Caudal para Seleccionar Las Válvulas Correctas

Utilice nuestra calculadora del Coeficiente de caudal de válvulas (Cv) para seleccionar una válvula del tamaño adecuado a sus necesidades.

Utilice la Herramienta

Recursos Swagelok Elaborados para Vd.

Сократите неконтролируемые выбросы в химической промышленности и нефтепереработке
Минимизируйте затраты, связанные с неконтролируемыми выбросами — используйте ЗРА с низким уровнем выбросов

Неконтролируемые выбросы это растущая проблема для химической и нефтеперерабатывающей отраслей. Сертифицированная ЗРА с низким уровнем выбросов может защитить ваше предприятие и доходы. Узнайте, какие испытания проходят клапаны, и как они могут вам помочь.

Выбор клапанов для жидкостных и газовых систем
Как правильно подобрать ЗРА для вашей промышленной системы

Узнайте, как на практике применять метод STAMPED для подбора ЗРА, лучше всего соответствующей областям применения вашей жидкостной/газовой или пробоотборной системы.

Рабочие обсуждают технологические измерения на заводе
Технологические измерения — передовой опыт для импульсных линий

Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы в вашей технологической линии КИП.

スウェージロックのバルブおよび圧力計を使用した分析計装パネル
分析計装システムで流体の状態を正しく表すサンプルを維持するためのヒント

分析計装システムで流体の状態を正しく表すサンプルを維持するのは容易なことではありません。今回は、分析機器システムにおける主な問題を特定し、適切なサンプルを得る方法を紹介します。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.