text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Bulkheads — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Bulkheads — Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
6MO-400-61 6-Moly 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
6MO-810-61 6-Moly 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-100-61 Latón 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
B-12M0-61 Latón 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
B-200-61 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
B-200-71-2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
B-300-61 Latón 3/16 pulg. Racor Swagelok® 3/16 pulg. Racor Swagelok® View Product
B-400-11-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-400-61 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-400-71-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
B-400-71-4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
B-400-R1-4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
B-600-61 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-600-71-4 Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
B-6M0-61 Latón 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
B-810-11-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-810-61 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-810-71-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
B-8M0-61 Latón 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
M-400-61 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
M-810-61 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
PFA-420-61 PFA 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
S-400-71-4 Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-100-61 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-1010-61 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
SS-10M0-61 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-10M0-R1-10M Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Adaptador a tubo Swagelok® View Product
SS-1210-11-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-61 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-61-12AN Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Évasement AN 37° mâle View Product
SS-1210-71-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-1210-R1-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Adaptateur pour tube Swagelok® View Product
SS-12M0-11-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-12M0-61 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-12M0-71-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-1610-11-16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1610-61 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-1610-61-16AN Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho Abocardado 37° View Product
SS-16M0-61 Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® View Product
SS-18M0-61 Acero inoxidable 316 18 mm Racor Swagelok® 18 mm Racor Swagelok® View Product
SS-200-11-2 Acier inoxydable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-200-61 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-200-61-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-200-71-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-200-R1-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Adaptateur pour tube Swagelok® View Product
SS-20M0-61 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 20 mm Raccord Swagelok® pour tubes View Product
SS-2400-61 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Raccord Swagelok® pour tubes View Product
SS-25M0-61 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 25 mm Raccord Swagelok® pour tubes View Product
SS-300-61 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
SS-3M0-61 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 3 mm Raccord Swagelok® pour tubes View Product
SS-400-11-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-11-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-61 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-61-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-400-61-4AN Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Évasement AN 37° mâle View Product
SS-400-61-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-400-61BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-61SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-71-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-400-71-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-400-R1-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4M0-61 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 4 mm Raccord Swagelok® pour tubes View Product
SS-500-61 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 5/16 po Raccord Swagelok® pour tubes View Product
SS-600-11-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-11-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-11-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-61 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-61-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-600-61-6AN Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Évasement AN 37° mâle View Product
SS-600-61-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-600-61BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-600-71-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-600-71-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-600-71-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-600-R1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6M0-11-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-61 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-6M0-71-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-810-11-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-11-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-61 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-61-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-810-61-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-810-61-8AN Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Évasement AN 37° mâle View Product
SS-810-61BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-810-71-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-810-71-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-810-R1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8M0-61 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-8M0-61-6M Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.