text.skipToContent text.skipToNavigation

Ball and Quarter-Turn Plug Valves — One-Piece Instrumentation Ball Valves, 40G and 40 Series — 3-Way Switching

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Ball and Quarter-Turn Plug Valves — One-Piece Instrumentation Ball Valves, 40G and 40 Series — 3-Way Switching
The original 40 series and the 40G series valves provide various actuator, flow path, and handle options. They are designed for ease of packing adjustment while remaining inline.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41XS2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
B-42XF2 Latón 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
B-42XS4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-42XS6MM Latón 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
B-43XF4 Latón 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
B-43XF4RT Latón 1/4 pulg. Rosca Hembra ISO/BSP cónica 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
B-43XS4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-43XS6MM Latón 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
B-44XF4 Latón 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
B-44XF6 Latón 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra View Product
B-44XS6 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-45XF8 Latón 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
HC-43XS4 Aleación C-276 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
M-43XS4 Aleación 400 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-41GXHLS2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-41GXS1 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-41GXS2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-41GXS2-1466 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-41GXS2-51S Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-41GXS3MM Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® View Product
SS-42GXF2 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
SS-42GXF2-1466 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
SS-42GXLS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-1466 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-51S Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-51SDM Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS4-SG Acero Inoxidable 316 Recocido para Gases Sulfurosos 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-42GXS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GXF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-43GXF4-51S Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-43GXF4RT Acero inoxidable 316 1/4 pulg. Rosca Hembra ISO/BSP cónica 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-43GXLF4-LL Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-43GXLS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4-1466 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4-51S Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4-LL Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS4-SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-43GXS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-43GXS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GXS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-43GXVCR4 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-44XF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-44XF6 Acero inoxidable 316 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra View Product
SS-44XS10MM Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-44XS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-44XTS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-45XF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-45XS12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-45XS12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-45XS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45XTS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.