Fittings — Dielectric Fittings
Fittings available with these specifications:
- 1/4 to 1/2 in. (12 mm)
- Straight
- 316 stainless steel
- Maximum 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Dielectric Fittings — Unions — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6-DE-1-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho SS-6-DE-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-8-DE-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-4-DE-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-12-MDE-6 Acero inoxidable 316 12mm Racor Swagelok® 12 mm Racor Swagelok®
Product Availability by Store Location
Hours