Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series
Valves available with these specifications:
- 1/8 to 1/2 in. (6 to 12 mm)
- 0°F (–17°C) to 450°F (232°C)
- 316 stainless steel
- 500 psig (34.4 bar) to 10 000 psig (689 bar)
- Two-way, three-way
Your local authorized Swagelok sales and service center may have additional options.
-
ボール・バルブ、1/4回転式プラグ・バルブ — 3ピース型トラニオン型ボール・バルブ、83シリーズ/H83シリーズ — 2 Vías Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4SKPS4-LH Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-83KF2 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra SS-83KF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-83KF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-83KS10MM Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® SS-83KS12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® SS-83KS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-83KS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-83KS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-83KS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-83KS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® SS-83PF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-83PS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-83PS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-83PS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-83TS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-83TS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-83TS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-8FKBF8 Acero inoxidable 316 1/2 pulg. NPT Hembra 1/2 pulg. NPT Hembra SS-4SKPF4 Acero inoxidable 316 1/4 pulg. NPT Hembra 1/4 pulg. NPT Hembra SS-4SKPS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-6FKBF8 Acero inoxidable 316 1/2 pulg. NPT Hembra 1/2 pulg. NPT Hembra SS-4SKPS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-4SKPS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-4SKPM4 Acero inoxidable 316 1/4 pulg. NPT Macho 1/4 pulg. NPT Macho SS-83PS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-4SKPS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® -
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — Alta presión, 3 vías, Conmutación
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-H83XPF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-H83XPS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-H83XPS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® -
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — Alta presión, 2 vías, Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-H83PF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-H83PS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-H83PS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-H83PS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-H83PS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® -
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — Baja presión, 2 vías, Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-L83KS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® -
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — Baja presión, 3 vías, Conmutación
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-L83XKF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-L83XPF4 Acero inoxidable 316 1/4 pulg. NPT Hembra 1/4 pulg. NPT Hembra -
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — Conmutación 3 vías
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-83XKF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-83XKS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-83XKS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-83XPF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-83XPS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-83XKS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-83XKS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-83XPS2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-83XPS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-83XTF4 Acero inoxidable 316 1/4 pulg. NPT Hembra 1/4 pulg. NPT Hembra SS-83XTS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-83XKS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok®
Product Availability by Store Location
Hours