Fittings — Snubber Fittings
Fittings available with these specifications:
- 1/4 to 1/2 in.
- 316 stainless steel, brass
- Adapter, reducing adapter, male NPT to Swagelok tube fitting
- Maximum 2200 psig (151 bar) to 6600 psig (454 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Snubber Fittings — Gauge Protectors — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-SA-EG Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT macho SS-4-SA-EL Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT macho SS-4-SA-EW Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT macho SS-8-SA-EA Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT macho SS-8-SA-EW Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT macho SS-4-SA-EA Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT macho
Product Availability by Store Location
Hours