|
Шаровой кран серии 40G с неразъем. корпусом из нерж. стали, Cv 1,4, трубный обжимной фитинг Swagelok 1/4 дюйма Designed to operate reliably across various temperature ranges, withstand thermal cycling, and minimize leakage.
Art.-Nr.: SS-43GS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
2-Wege, gerade AusführungDer einteilige Instrumentierungskugelhahn der Serie 40 hat beinahe 40 Jahre lang in verschiedenen Branchen zuverlässige Leistungen erbracht. Swagelok hat die Kugelhahnkonstruktion modifiziert und ein innovatives Montageverfahren entwickelt. Das Resultat ist der neue Kugelhahn der Serie 40G, der einen erweiterten Temperatureinsatzbereich und bessere Wärmezyklusfähigkeiten hat, sowie weniger anfällig für Leckagen ist. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Шаровой кран серии 40G с неразъем. корпусом из нерж. стали, Cv 1,4, трубный обжимной фитинг Swagelok 1/4 дюйма
Designed to operate reliably across various temperature ranges, withstand thermal cycling, and minimize leakage.
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
2-Wege, gerade Ausführung
Válvulas para servicio de cierre, conmutación y transferencia; Presiones de servicio de hasta 206 bar (3000 psig); Temperaturas desde –53 a 148°C (-65 a 300°F); Aplicaciones ambientales y de procesos a temperaturas elevadas; Conexiones finales de 3 a 12 mm y de 1/16 a 3/4 pulg.
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Instrucciones de montaje Conjunto de montaje de dimensiones conformes con ISO 5211, Acoplamiento y Actuador
Esta válvula está prbada en fábrica con nitrógeno a 68,9 bar (1000 PSI), o a la presión de servicio si es menor que 68.9 bar (1000 PSI).
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
a los Actuadores eléctricos serie 140, Actuadores neumáticos serie 130 / 150 y, Actuadores neumáticos serie 121
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Technische Daten
SS-43GS4 — Шаровой кран серии 40G с неразъем. корпусом из нерж. стали, Cv 1,4, трубный обжимной фитинг Swagelok 1/4 дюйма
| Attribute | Wert |
|---|---|
| Kugel- / Spindelwerkstoff | Stainless Steel |
| Körperwerkstoff | 316 Stainless Steel |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 1/4 in. |
| Typ Verbindung 1 | Swagelok® Tube Fitting |
| Größe Verbindung 2 | 1/4 in. |
| Typ Verbindung 2 | Swagelok® Tube Fitting |
| Maximaler Cv | 1.4 |
| Fließweg | Standard |
| Ventilkörper | 2-Way, Shutoff, Straight |
| Grifffarbe | Black |
| Griffart | Lever |
| Niedrigemission-zertifiziert | Sí |
| Bohrung | 0.187 in /4.7 mm |
| Packungswerkstoff | Modified PTFE UHMWPE |
| Ring-/Scheibenmaterial | Stainless Steel |
| Raumtemperatur-Druckeinsatzbereich | 3000 PSIG @ 100°F /206 BAR @ 37°C |
| Prüfung | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-42F2 | Latón | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Produkt anzeigen |
| B-42S4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-42S6MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Produkt anzeigen |
| B-43F4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
| B-43F4RT | Latón | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Produkt anzeigen |
| B-43S4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-43S4-SC11 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-43S6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-43S6MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Produkt anzeigen |
| B-43VF4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
| B-44F4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
| B-44F6 | Latón | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | Produkt anzeigen |
| B-44S10MM | Latón | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Produkt anzeigen |
| B-44S6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-44S6-K | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-45F8 | Latón | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Produkt anzeigen |
| B-45S12 | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| B-45S8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| HC-43S4 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| M-43S4 | Aleación 400 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-41GS1 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-41GS2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-41GS2-1466 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-41GS3MM | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | Produkt anzeigen |
| SS-42GES4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-42GF2 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Produkt anzeigen |
| SS-42GS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-42GS4-12457 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-42GS4-1466 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-42GS4-31C | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-42GS4-LH | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-42GS4-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-42GS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Produkt anzeigen |
| SS-42GS6MM-1466 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Produkt anzeigen |
| SS-42GS6MM-SC11 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Produkt anzeigen |
| SS-42GVCR4 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | Produkt anzeigen |
| SS-43GF2 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Produkt anzeigen |
| SS-43GF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-43GF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-43GM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-43GM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-43GM4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS4-12457 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS4-1466 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS4-31C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS4-A15C3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS4-K | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS4-LL | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6-1466 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6-K | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6-LL | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM-1466 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM-31C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6MM-SHD | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS6-SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS8-LL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GVCO4 | 316 Stainless Steel | 1/4 in. | Male VCO | 1/4 in. | Male VCO | Produkt anzeigen |
| SS-43GVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-43GVS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-44F4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-44F6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-44F6RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | Produkt anzeigen |
| SS-44S10MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Produkt anzeigen |
| SS-44S6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-44S6-1466 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-44S6-LLC | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-44TS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-44VCR8 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/2 pulg. | Cierre frontal (Junta plana) con tuerca macho | Produkt anzeigen |
| SS-45F8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Produkt anzeigen |
| SS-45F8-LL | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Produkt anzeigen |
| SS-45F8RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Produkt anzeigen |
| SS-45S12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45S12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Produkt anzeigen |
| SS-45S8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45S8-1466 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45S8-33C | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45S8-LL | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45S8-SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45S8-SG | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45TF8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Produkt anzeigen |
| SS-45TS12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45TS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Produkt anzeigen |
| SS-45TS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-45TS8-K | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | Produkt anzeigen |
| SS-45VCR8 | 316 스테인리스강 | 1/2인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/2인치 | 면 밀폐(메탈 가스켓) W/수나사 너트 | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.