|
WVCR-Einschraubverbinder, geschweißt, Edelstahl 316, 1/4 Zoll VCR-Innengewinde x 1/8 Zoll NPT-Außengewinde
부품 번호: SS-4-WVCR-1-2
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형스웨즈락 VCR® 메탈 가스켓 면 밀폐로 메탈 대 메탈 밀폐 연결구의 순도는 높게 유지하면서 누설 없는 연결을 만들 수 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
WVCR-Einschraubverbinder, geschweißt, Edelstahl 316, 1/4 Zoll VCR-Innengewinde x 1/8 Zoll NPT-Außengewinde
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Tamaños de 6 a 18 mm y de 1/16 a 1 pulg.; Aceros inoxidables de alta pureza; La auténtica marca y el diseño original VCR
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Este documento especifica las directrices de Swagelok® Company, para la fabricación de productos de pureza ultra alta de acero inoxidable electropulido y de plástico. La información contenida en esta especificación debe utilizarse conjuntamente con la de los catálogos, boletines técnicos e informes de producto.
Instrucciones de instalación del accesorio Swagelok® VCR®
사양
SS-4-WVCR-1-2 — WVCR-Einschraubverbinder, geschweißt, Edelstahl 316, 1/4 Zoll VCR-Innengewinde x 1/8 Zoll NPT-Außengewinde
| 속성 | 값 |
|---|---|
| 몸체 재질 | Acier inoxydable 316 |
| 세정 공정 | Nettoyage et conditionnement standard (SC-10) |
| 연결구 1 크기 | 1/4 po |
| 연결구 1 종류 | Raccord VCR® soudé femelle à étanchéité de surface par joint métallique |
| 연결구 2 크기 | 1/8 po |
| 연결구 2 종류 | Filetage NPT mâle |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142605 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 6LV-4-WVCR-6-DFP | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 제품 보기 |
| SS-4-WVCR-1-4 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/4 pulg. | NPT macho | 제품 보기 |
| SS-4-WVCR-6-200 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-4-WVCR-6-400 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-4-WVCR-6-400-SC11 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-4-WVCR-6-600 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-4-WVCR-6-6M0 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 6 mm | Racor Swagelok® | 제품 보기 |
| SS-4-WVCR-6-DF | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 제품 보기 |
| SS-4-WVCR-7-4 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/4 pulg. | NPT hembra | 제품 보기 |
| SS-8-WVCR-1-6 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 3/8 pulg. | NPT macho | 제품 보기 |
| SS-8-WVCR-1-8 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/2 pulg. | NPT macho | 제품 보기 |
| SS-8-WVCR-6-400 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-8-WVCR-6-600 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-8-WVCR-6-810 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-8-WVCR-6-DF | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 제품 보기 |
| SS-8-WVCR-7-8 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® hembra soldado | 1/2 pulg. | NPT hembra | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.