text.skipToContent text.skipToNavigation

ステンレス鋼製 Swagelokチューブ継手、ユニオン、チューブ外径サイズ:4 mm × 1/4 インチ

Part #: SS-4M0-6-4

Specifications

Attribute Value
Body Material 316 ステンレス鋼
Bored Through No
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 4 mm
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/4 インチ
Connection 2 Type Swagelok®チューブ継手
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40161516
Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

ステンレス鋼製 Swagelokチューブ継手、ユニオン、チューブ外径サイズ:4 mm × 1/4 インチ

Part #: SS-4M0-6-4
View Catalog

Add To Favorites

Catalogs

Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Specifications

SS-4M0-6-4 — ステンレス鋼製 Swagelokチューブ継手、ユニオン、チューブ外径サイズ:4 mm × 1/4 インチ

Attribute Value
Body Material 316 ステンレス鋼
Bored Through No
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 4 mm
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/4 インチ
Connection 2 Type Swagelok®チューブ継手
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40161516
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-3-SG2 Super Duplex Stainless Steel 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
2507-1210-6-SG2 Super Duplex Stainless Steel 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
2507-1210-9-SG2 Super Duplex Stainless Steel 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
2507-400-6-SG2 Super Duplex Stainless Steel 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
2507-400-9-SG2 Super Duplex Stainless Steel 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
2507-600-3-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
2507-600-6-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
2507-600-9-SG2 Super Duplex Stainless Steel 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
2507-810-3-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
2507-810-6-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
2507-810-9-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
6MO-400-6 6-Moly 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
6MO-600-6 6-Moly 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
6MO-810-6 6-Moly 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
825-400-6 Aleación 825 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-100-6 Latón 1/16 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
B-1010-6 Latón 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
B-10M0-6 Latón 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
B-10M0-6-6 Latón 10 mm Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-1210-6 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
B-12M0-6 Latón 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
B-1410-6 Latón 7/8 pulg. Racor Swagelok® 7/8 pulg. Racor Swagelok® View Product
B-15M0-6 Latón 15 mm Racor Swagelok® 15 mm Racor Swagelok® View Product
B-1610-6 Latón 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
B-1810-6 Latón 1 1/8 pulg. Racor Swagelok® 1 1/8 pulg. Racor Swagelok® View Product
B-200-6 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
B-300-6 Latón 3/16 pulg. Racor Swagelok® 3/16 pulg. Racor Swagelok® View Product
B-400-6 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-600-6 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-6M0-6 Latón 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
B-6M0-6-4 Latón 6 mm Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-810-6 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-8M0-6 Latón 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
HC-200-6 Aleación C-276 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
HC-400-6 Aleación C-276 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
HC-400-61 C-276 합금 1/4인치 스웨즈락® 튜브 피팅 1/4인치 스웨즈락® 튜브 피팅 View Product
HC-600-6 합금 C-276 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
HC-810-6 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
M-400-6 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
M-600-6 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
M-810-6 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
PFA-220-6 PFA 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
PFA-420-6 PFA 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
PFA-620-6 PFA 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
PFA-820-6 PFA 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
S-1210-6 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
S-300-6 탄소강 3/16인치 Swagelok® 튜브 피팅 3/16인치 Swagelok® 튜브 피팅 View Product
S-400-6 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
S-600-6 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
S-810-6 탄소강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-100-6 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 Swagelok® 튜브 피팅 View Product
SS-100-6BT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ Swagelok®チューブ継手 View Product
SS-1010-6 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 5/8 インチ Swagelok®チューブ継手 View Product
SS-10M0-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-10M0-6-2 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-10M0-6-4 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-10M0-6-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-10M0-6-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-1210-6 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-1210-6-0021 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racores Swagelok® Largos View Product
SS-1210-6-12AN Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Abocardado AN View Product
SS-1210-6BT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1210-6SC11 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-12M0-6 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-12M0-6-4 Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-12M0-6-6 Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-12M0-6-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-1410-6 Acero inoxidable 316 7/8 pulg. Racor Swagelok® 7/8 pulg. Racor Swagelok® View Product
SS-14M0-6 Acero inoxidable 316 14 mm Racor Swagelok® 14 mm Racor Swagelok® View Product
SS-14M0-6-8 Acero inoxidable 316 14 mm Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-15M0-6 Acero inoxidable 316 15 mm Racor Swagelok® 15 mm Racor Swagelok® View Product
SS-15M0-6-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-6 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-6-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. AN Tube Flare View Product
SS-1610-6BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-16M0-6-10 316 Stainless Steel 16 mm Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-18M0-6 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18M0-6-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1F0-6GC 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-2000-6 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting View Product
SS-200-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-6-2AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. AN Tube Flare View Product
SS-200-6-4AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-20M0-6 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-20M0-6-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-22M0-6 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting View Product
SS-2400-6 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-6 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-28M0-6 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting View Product
SS-2M0-6 316 Stainless Steel 2 mm Swagelok® Tube Fitting 2 mm Swagelok® Tube Fitting View Product
SS-2M0-6-1 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-2M0-6-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2M0-6-4 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-300-6 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-30M0-6 316 Stainless Steel 30 mm Swagelok® Tube Fitting 30 mm Swagelok® Tube Fitting View Product
SS-3200-6 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting View Product
SS-38M0-6 316 Stainless Steel 38 mm Swagelok® Tube Fitting 38 mm Swagelok® Tube Fitting View Product
SS-3M0-6 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-3M0-6-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6-1FGC 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-400-6-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-400-6JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4M0-6 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-4M0-6-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-500-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-600-6-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. AN Tube Flare View Product
SS-600-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-6-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6M0-6-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-0030 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. AN Tube Flare View Product
SS-810-6SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8M0-6-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-8M0-6-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-8M0-6-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
T-400-6 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-400-6 Titanium 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-810-6 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.