|
316L VAR High Flow VCR Fitting, Tube Butt Weld Body, 1/4 in. HVCR x 3/8 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned
Part #: 6LV-4-HVCR-1-6TB7P
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMale straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VAR High Flow VCR Fitting, Tube Butt Weld Body, 1/4 in. HVCR x 3/8 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned
Log in or Register to view price
Catalogs
Straights
Tamaños de 6 a 18 mm y de 1/16 a 1 pulg.; Aceros inoxidables de alta pureza; La auténtica marca y el diseño original VCR
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Este documento especifica las directrices de Swagelok® Company, para la fabricación de productos de pureza ultra alta de acero inoxidable electropulido y de plástico. La información contenida en esta especificación debe utilizarse conjuntamente con la de los catálogos, boletines técnicos e informes de producto.
Instrucciones de instalación del accesorio Swagelok® VCR®
Specifications
6LV-4-HVCR-1-6TB7P — 316L VAR High Flow VCR Fitting, Tube Butt Weld Body, 1/4 in. HVCR x 3/8 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned
| Attribute | Value |
|---|---|
| Body Material | 316L VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | High-Flow VCR® Metal Gasket Face Seal Fitting |
| Connection 2 Size | 3/8 in. |
| Connection 2 Type | Tube Butt Weld |
| Feature | For high flow, electropolished |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-HVCR-1A6 | Acero inoxidable 316L | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® de alto caudal | 3/8 pulg. | Soldadura automática de tubo | View Product |
| 6LV-4-HVCR-1-6TB7 | Acero inox. 316L VAR | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® de alto caudal | 3/8 pulg. | Soldadura de tubo a tope | View Product |
| SS-12-VCR-1-12 | Acero inoxidable 316 | 3/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 3/4 pulg. | NPT macho | View Product |
| SS-16-VCR-1-16 | Acero inoxidable 316 | 1 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1 pulg. | NPT macho | View Product |
| SS-2-VCR-1-2 | Acero inoxidable 316 | 1/8 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/8 pulg. | NPT macho | View Product |
| SS-4-VCR-1-00032 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 9/16-18 pulg. | Rosca Macho Paralela con Junta tórica | View Product |
| SS-4-VCR-1-2 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/8 pulg. | NPT macho | View Product |
| SS-4-VCR-1-4 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | NPT macho | View Product |
| SS-4-VCR-1-4RT | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-4-VCR-1-8 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/2 pulg. | NPT macho | View Product |
| SS-4-VCR-1-OR | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela con Junta tórica | View Product |
| SS-4-VCR-6-200 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-4-VCR-6-400 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-4-VCR-6-600 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-4-VCR-6-6M0 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 6 mm | Racor Swagelok® | View Product |
| SS-4-VCR-6-8M0 | Acero inoxidable 316 | 1/4 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 8 mm | Racor Swagelok® | View Product |
| SS-8-VCR-1-01081 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 9/16-18 pulg. | Rosca Macho Paralela con Junta tórica | View Product |
| SS-8-VCR-1-4 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | NPT macho | View Product |
| SS-8-VCR-1-6 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 3/8 pulg. | NPT macho | View Product |
| SS-8-VCR-1-8 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/2 pulg. | NPT macho | View Product |
| SS-8-VCR-1-8ST | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-8-VCR-6-400 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-8-VCR-6-600 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-8-VCR-6-810 | Acero inoxidable 316 | 1/2 pulg. | Accesorio de cierre frontal con junta plana metálica VCR® | 1/2 pulg. | Racor Swagelok® | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。