|
S65P 시리즈 스팀 서비스 볼 밸브용 PEEK 밀폐 키트
型番: SS-91K-S65P
|
||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
シール・キットSwagelokバルブ用のさまざまなスペア・パーツ/アクセサリーからお選びください。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
カタログ
シール・キット
Tamaños de 6 a 25 mm y de 1/8 a 2 pulg.; Materiales de acero inoxidable, acero al carbono, latón y aleaciones especiales; Válvulas de cierre (2 vías) y conmutación (3 vías); Diseño de asiento flexible; Empaquetadura autocompensada de dos piezas
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
El diseño y el funcionamiento de los sistemas de oxígeno son responsabilidad de los usuarios, quienes deberán pedir la asesoría de profesionales competentes para garantizar el uso seguro del mismo.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
Instrucciones de mantenimiento de las Válvulas de bola para servicio de vapor serie S60P
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Contenido del conjunto: Puentes de montaje (2); Tornillos (4); Pernos del cuerpo (4) ; Cubierta del panel (excepto para la serie 62 con mando oval); Lubricante (con hoja de datos de seguridad del material, MSDS); Instrucciones
Afloje y extraiga los ochos pernos del cuerpo; Retire el cuerpo central de entre las bridas; Retire y deseche las juntas de las bridas, los asientos traseros y los asientos de ambos lados.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Págs. 1-2. Este procedimiento no es necesario si se utiliza una máquina de soldadura orbital SWAGELOK o al soldar extremos de extensión de tubo/tubería de 7,62 cm (3 pulgadas) o más. Para los modelos SWAGELOK no basculantes, consulte las instrucciones esp
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Para garantizar el correcto funcionamiento de la válvula, ésta debe instalarse en la dirección del caudal, indicada por la flecha estampada en el cuerpo.
PRECAUCIÓN: El ajuste de la tuerca de la empaquetadura puede afectar al rendimiento del actuador.
Resumen del procedimiento de limpieza de las válvulas de la serie para cloro.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Este conjunto de sustitución de la bola, debe ser utilizado en combinación con el conjunto de mantenimiento del cierre de la serie 60. La bola suministrada con este conjunto, debe ser sustituida al retirar la bola usada y mientras se siguen las instrucciones de mantenimiento del cierre de la válvula.
Este conjunto de sustitución del vástago, debe ser utilizado en combinación con el conjunto de mantenimiento del cierre de la serie 60. El vástago suministrado con este conjunto, debe ser sustituido mientras se siguen las instrucciones de mantenimiento del cierre de la válvula.
Instrucciones de mantenimiento de las válvulas de bola series 60 y 60X de 4 pernos
60 Series Flange Seal Installation
仕様
SS-91K-S65P — S65P 시리즈 스팀 서비스 볼 밸브용 PEEK 밀폐 키트
| 属性 | 値 |
|---|---|
| 洗浄プロセス | 표준 세정 및 포장(SC-10) |
| シリーズ用 | S65P 시리즈 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183109 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-91K-62T | PTFE | - | - | - | - | 製品を見る |
| B-91K-63T | PTFE | - | - | - | - | 製品を見る |
| EP-P6T-K2 | Etileno Propileno | - | - | - | - | 製品を見る |
| SS-91K-4SK | - | - | - | - | - | 製品を見る |
| SS-91K-62T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-63T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-65P | PEEK | - | - | - | - | 製品を見る |
| SS-91K-65T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-67T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-68T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-A63T | - | - | - | - | - | 製品を見る |
| SS-91K-AFS | - | - | - | - | - | 製品を見る |
| SS-91K-R62T | Из фторопласта (PTFE) | - | - | - | - | 製品を見る |
| SS-91K-R63T | Из фторопласта (PTFE) | - | - | - | - | 製品を見る |
| SS-91K-S62P | - | - | - | - | - | 製品を見る |
| SS-91K-S63P | Полиэфирэфиркетон (PEEK) | - | - | - | - | 製品を見る |
| SS-9K-83K | Политрифторхлорэтилен (PCTFE) | - | - | - | - | 製品を見る |
| SS-9K-83P | Полиэфирэфиркетон (PEEK) | - | - | - | - | 製品を見る |
| SS-9K-83XK | Политрифторхлорэтилен (PCTFE) | - | - | - | - | 製品を見る |
| SS-9K-83XP | Полиэфирэфиркетон (PEEK) | - | - | - | - | 製品を見る |
| SS-9K-83XT | Из фторопласта (PTFE) | - | - | - | - | 製品を見る |
| SS-9K-H83P | Полиэфирэфиркетон (PEEK) | - | - | - | - | 製品を見る |
| SS-9K-H83XP | Полиэфирэфиркетон (PEEK) | - | - | - | - | 製品を見る |
| SS-9K-L83XK | Политрифторхлорэтилен (PCTFE) | - | - | - | - | 製品を見る |
| VI-P4T-K2 | Из фторопласта (PTFE) | - | - | - | - | 製品を見る |
| VI-P6T-K2 | Из фторопласта (PTFE) | - | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.