text.skipToContent text.skipToNavigation
Compact Gauge Valves

Swagelok® Compact Gauge Valves

Compact gauge valves enable fast, convenient gauge installation and maintenance in a lightweight package and compact footprint.

Reach Out to Learn More

Swagelok compact gauge valves are designed to provide gauge isolation and venting. They are composed of a stainless steel Swagelok 1 series needle valve (without panel nut) and an integral stainless steel Swagelok purge valve.

Designed for use with Swagelok pressure gauges with tube adapter end connections, Swagelok compact gauge valves enable easy dial alignment and reduce gauge installation time and cost. Swagelok tube fitting end connections also reduce valve installation time and cost and provide robust tube grip and vibration resistance. An integral purge valve eliminates a threaded connection, reducing potential leak points. The purge cap is crimped permanently to the valve body for operator safety and to prevent accidental disassembly, and 316 stainless steel construction offers durability and corrosion resistance.

Specifications

Working Pressure Up to 4000 psig (275 bar)
Temperature –65 to 600°F (–53 to 315°C)
Body Material 316 stainless steel
Packing Material PEEK
End Connections Type: Swagelok tube fitting
Size: 1/2 in., 12 mm

Connect to learn more about how Swagelok compact gauges valve can simplify gauge installation and maintenance.

Request Gauge Valve Information

Compact Gauge Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

化学/石油精製業界において、フュージティブ・エミッションを削減する
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える

化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

スウェージロック製品で構築した流体システムを使用する瀋陽ブロワー・ワークス・グループの従業員
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現

瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

Swagelok PrESS(Pre-Engineered Subsystem)
小さなフットプリント(設置面積)ながら大きな影響力を持つ圧力計の不具合を検出する方法

今回は、圧力計の不具合の兆候を認識し、作業員へのリスクと修理費用がかさむダウンタイムを回避する方法を紹介します。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.