Swagelok® Atomic Layer Deposition (ALD) Valves
Swagelok ultrahigh-purity atomic layer deposition (ALD) valves offer the ultrahigh cycle life, high-speed actuation, flow rates, thermal immersibility, and extreme cleanliness needed to enable precise dosing and maximize chip yield in advanced semiconductor manufacturing applications.
Request ALD Valve InformationSince introducing the world to ALD valves, we have worked closely with semiconductor tool OEMs and fabricators to advance ALD dose control—helping customers keep pace with rapid innovation, accelerate development timelines, and improve chip yield in increasingly complex processes. Across our full portfolio, Swagelok® ALD valves deliver the precision, consistency, cleanliness, and ultrahigh cycle life required to maintain stable performance in demanding applications.
Designed for tight flow control, fast actuation, and high-temperature stability, our valves reduce dose variability—supporting higher wafer yield and faster development cycles to help customers bring next-generation technologies to market faster.
Our ALD ultrahigh-purity valves feature:
- Ultrahigh cycle life with high-speed actuation
- Flow coefficients ranging from 0.27 Cv to 1.7 Cv
- Temperature capability up to 482°F (250°C) for specified models
- Field flow adjustability options available
- Electronic or optical actuator position-sensing option
- Suitable for ultrahigh-purity applications with 316L VIM-VAR stainless steel and alloy 22 body options
- Modular surface-mount, tube butt weld, and VCR® end connections available
- Available in single body as well as additive manufactured (AM) manifold offerings
Categorías de Válvulas de Deposición de Capas Atómicas (ALD)
Válvulas de Diafragma de Ultra Alta Pureza, Serie ALD7A
La válvula de diafragma Swagelok® ALD7 de ultra alta pureza ofrece la precisión y consistencia necesarias para maximizar la producción de chips en las aplicaciones de fabricación de semiconductores.
Válvulas de Diafragma de Ultra Alta Pureza, Serie ALD7C
Swagelok ALD7C ultrahigh-purity diaphragm valves deliver performance, speed, and reliability in the most advanced ALD applications.
Válvulas de Diafragma de Ultra Alta Pureza, Series ALD3 y ALD6
Las válvulas de diafragma ALD3 y ALD6 ofrecen una larga vida útil, una actuación de alta velocidad y un gran rendimiento en aplicaciones de deposición de capas atómicas.
Válvulas de Ultra Alta Pureza para Aplicaciones de Alto Caudal, Serie ALD20
Tecnología avanzada de deposición de capas atómicas con caudales 2-3 veces superiores a los de otras válvulas ALD gracias a la válvula ALD20 de ultra alta pureza.
Atomic Layer Deposition (ALD) Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
ALD3, ALD6, ALD7A, and ALD7C Diaphragm Valves and ALD20 Bellows: Ultrahigh cycle life, high-speed actuation; Up to 482°F (250°C) w thermal actuators; Electronic actuator position-sensing; ultrahigh-purity applications; High flow capacity, PFA seat, Normally closed pneumatic actuation, Alloy 22 available
Deploying New Precursors with Optimized Valves
Next-generation semiconductor precursors pose new challenges in manufacturing. Optimized system design and ALD valve technology can help you stay ahead.
Learn MoreSwagelok Resources Curated for You
Optimizing Critical Applications to Improve Fab Profitability
Targeting key fluid system applications can reduce risk, control costs, and improve overall fab performance.
On-Site Engineering Expertise to Support Fab Performance
As fabs scale and standardize, field engineering provides critical expertise to improve efficiency and consistency.