Swagelok® Ultrahigh-Purity Diaphragm Valves for Atomic Layer Processing (ALD7 Series)
The Swagelok ALD7 ultrahigh-purity valve provides the flow consistency and capacity, actuator speed, temperature rating, and cleanliness necessary to help maximize chip throughput in new or existing semiconductor manufacturing tools.
Request ALD7 Valve InformationThe Swagelok® ALD7 ultrahigh-purity diaphragm valve for atomic layer deposition (ALD) processing enables semiconductor tool manufacturers and chip fabricators to increase viable chip yields and enhances profitability by enabling the flow consistency and capacity, actuator speed, and performance at high temperatures necessary to overcome production processes limitations. It provides consistent performance from valve to valve, dose to dose, and chamber to chamber over an ultrahigh cycle life.
The Swagelok ALD7 valve:
- Delivers quick, precise dosing over the course of millions of cycles in even the most demanding applications and features enhanced actuator technology with a response time as low as 5 ms
- Is resistant to corrosive gases with a valve body comprised of proprietary ultrahigh-purity Swagelok 316L VIM-VAR stainless steel
- Can be heated up to 200°C while keeping the pneumatic actuator below maximum operating temperature of 150°C
- Delivers a flow coefficient (Cv) up to 0.7 (with optional custom (factory-set) versions available that deliver a flow coefficient of 0.5–0.7 Cv)
- Maintains the same footprint as Swagelok industry-standard ALD valves and features an integrated thermal isolator to maximize limited space near the reaction chamber
ALD7 Valve Specifications
Working Pressure | Vacuum to 145 psig (10.0 bar) |
Burst Pressure | >3200 psig (220 bar) |
Actuation Pressure | 60 to 120 psig (4.1 to 8.27 bar) |
Temperature Rating | Standard valve body from 32°F (0°C) to 392°F (200°C) |
Flow Coefficient | Standard 0.7 Cv (factory set) |
Body Materials | 316L VIM-VAR stainless steel |
Diaphragm Material | Cobalt-based superalloy |
End Connections | Type: VCR® fittings, tube butt weld, 1.5 in. modular surface-mount high flow C-seal |
Have questions about ALD valves?
ALD7 Series Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ サイクル・ライフが非常に優れ、高速で開閉可能/■ 流量係数(Cv 値):0.27 から1.7 まで/■ 最高使用温度:200°C(ALD20 の場合)/■ オプション:電気式インジケーター、光学式ポジション・センサーなど/■ 超高純度用途に適した316L VIM-VAR ステンレス鋼製ボディ/■ エンド・コネクション・タイプ:集積モデル、チューブ突き合わせ溶接、VCR ® メタル・ガスケット式面シール継手

How to Solve Top ALD and ALE Semiconductor Processing Challenges
ALD and ALE semiconductor production processes come with some inherent challenges and complexities. Learn how the right selection of process valves can help you overcome them.
Select the Right Valves for ALD ChallengesSwagelok Resources Curated for You

Improve Semiconductor Yield with Optimized Alloys
Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.

Q&A: Semiconductor Manufacturing Past, Present, and Future
Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.

光ファイバー装置メーカー、カスタマイズされたソリューションで効率アップを実現
ローゼンダール・ネクストロム社は、1980年代からスウェージロックのサポートを受けて、ビジネスを推進してきました。競合他社とは一線を画し、業界のトップを走り続けるローゼンダール・ネクストロム社のソリューション事例を紹介します。

Zuverlässige Fluidsystemlösungen für die Wissenschaft
Erfahren Sie mehr darüber, warum sich das finnische Unternehmen Bluefors bei der Herstellung seiner Mischungskryostate für Anwendungen in den Bereichen Quantum-Computing und Experimentalphysik auf die Fluidsystemkomponenten und -lösungen von Swagelok verlässt.