text.skipToContent text.skipToNavigation

Quick-Connects — PTFE-Sealed Quick-Connects — DESO Stems

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Quick-Connects — PTFE-Sealed Quick-Connects — DESO Stems
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-QTM2-D-400 316ステンレス鋼(Xylan® 被膜) 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QTM2-D-4PF 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTめねじ - - View Product
SS-QTM2-D-4PM 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-4PMK2 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-4PMK3 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-4PMK5 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM2-D-600 316ステンレス鋼(Xylan® 被膜) 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QTM2-D-6M0 316ステンレス鋼(Xylan® 被膜) 6 mm Swagelok®チューブ継手 - - View Product
SS-QTM2-D-8M0K2 316ステンレス鋼(Xylan® 被膜) 8 mm Swagelok®チューブ継手 - - View Product
SS-QTM2-D-8M0K4 316 ステンレス鋼 8 mm Swagelok®チューブ継手 - - View Product
SS-QTM4-D-400 316ステンレス鋼(Xylan® 被膜) 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QTM4-D-4PM 316ステンレス鋼(Xylan® 被膜) 1/4 インチ NPTおねじ - - View Product
SS-QTM4-D-600 316ステンレス鋼(Xylan® 被膜) 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QTM8-D-1210 316ステンレス鋼(Xylan® 被膜) 3/4 インチ Swagelok®チューブ継手 - - View Product
SS-QTM8-D-12PF 316ステンレス鋼(Xylan® 被膜) 3/4 インチ NPTめねじ - - View Product
SS-QTM8-D-12PM 316ステンレス鋼(Xylan® 被膜) 3/4 インチ NPTおねじ - - View Product
SS-QTM8-D-16PF 316ステンレス鋼(Xylan® 被膜) 1 インチ NPTめねじ - - View Product
SS-QTM8-D-16PM 316ステンレス鋼(Xylan® 被膜) 1 インチ NPTおねじ - - View Product
SS-QTM8-D-810 316ステンレス鋼(Xylan® 被膜) 1/2 インチ Swagelok®チューブ継手 - - View Product
SS-QTM8-D-8PF 316ステンレス鋼(Xylan® 被膜) 1/2 インチ NPTめねじ - - View Product
SS-QTM8-D-8PM 316ステンレス鋼(Xylan® 被膜) 1/2 インチ NPTおねじ - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.