Swagelok® Filters
Swagelok filters remove liquid or particulate contamination from industrial fluid systems, promoting reliable system function and more consistent, on-spec fluid products.
View FiltersSwagelok® filters play an important role in trapping and containing particulates at critical points throughout industrial fluid systems transmitting liquids and gases. They help prevent damage to critical components, interference with sampling accuracy and analysis, off-spec products in fluid processing facilities, and other downstream issues.
We manufacture high-quality coalescing particle filters, inline particulate filters, tee-type particulate filters, high-purity filters, and ultrahigh-purity filters for liquid and gas service. Our industrial fluid system filters are available in a wide variety of filter element materials and nominal pore sizes. If you need reliable filtration of your fluid systems so you can avoid contamination or particulate-related flow issues in your systems, choose Swagelok filters.
Learn about the function of industrial fluid system filters as well as the different filter types available, where to install them, and best practices for their installation and maintenance.
Looking for more information on filter selection?
Filters Categories
Coalescing Filters
Designed to efficiently filter air and gas streams, these coalescing filters remove liquid aerosols, water, and oil to protect sensitive equipment.
Particulate Filters
Efficiently filters dust, dirt, and rust from liquids and gases. Features replaceable elements for easy maintenance and minimal pressure drop.
Spare Parts and Accessories
Ensure your filtration systems' efficiency and longevity with our high-quality, precision-made replacement parts and accessories.
Ultrahigh-Purity Gas Filters
Engineered for high-purity environments, this filtration system operates at high flow rates and pressures using a high-purity alumina element with 316L stainless steel housing.
Filters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Membralox® ceramic filtration technology; Genuine Swagelok® VCR® face seal fittings; Particle removal rating greater than 99.9999999 % at 0.003 µm at maximum flow rate; Flow rates to 2700 std L/min
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
Swagelok Field Engineering
Tap into Swagelok’s vast network of field engineers located across the globe for help with troubleshooting and optimization of your fluid and sampling systems.
Meet Our Field EngineersSwagelok Resources Curated for You
導入事例:Lightfoot Defence社の戦闘機
軍事用冷却技術の大手企業Lightfoot Defence社は、現代の主力戦闘機のひとつ「ユーロファイター」向けの画期的なソリューションをスウェージロックと共同開発しました。先端技術を駆使したLightfoot Defence社の冷却装置の裏には、スウェージロックの流体システム・コンポーネントがありました。
分析精度の維持に欠かせない3つのルール
今回は、分析器の精度低下や、時間とコストの損失をもたらす、サンプリング・システムのパフォーマンスに関する3つの共通課題を克服する方法を紹介します。
分析計装システムで流体の状態を正しく表すサンプルを維持するためのヒント
分析計装システムで流体の状態を正しく表すサンプルを維持するのは容易なことではありません。今回は、分析機器システムにおける主な問題を特定し、適切なサンプルを得る方法を紹介します。
分析サンプリング・システムに関するQ&A
スウェージロックのフィールド・エンジニアリング・マネジャー、マイク・フロストが、一般的な分析サンプリング・システムの問題に関する質問に答え、問題を回避する方法に関するアドバイスを行います。