text.skipToContent text.skipToNavigation
Hose Tag and Hose Cutter

Swagelok® Hose and Flexible Tubing Spare Parts and Accessories

Swagelok hose and flexible tubing spare parts and accessories help with tasks such as preparing for installation, supporting hose in your system, and providing additional protection from system conditions.

View Spare Parts and Accessories

Swagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.

  • Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
  • Groove cutters allow efficient assembly of nylon and polyethylene tubing
  • Dependable, adjustable hose clamps and hose tags are also available
  • A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
  • Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)

Have questions about hose and flexible tubing accessories?

Contact Local Specialists

ホース/フレキシブル・チューブ用スペア・パーツ/アクセサリーのカテゴリー

グルーブ・カッター(溝付け加工用)

グルーブ・カッター(溝付け加工用)

グルーブ・カッター(溝付け加工用)を使用すると、アプリケーションに適したナイロン/ポリエチレン・チューブを効率的に取り付けることができます。

ホース・カバー

ホース・カバー

各種ホース・カバーを使用すると、つぶれ、摩耗、腐食、流体の使用限度温度、紫外線の影響からホースを保護することができます。

ホース・クランプ

ホース・クランプ

Swagelokホース/フレキシブル・チューブ用のホース・クランプは、優れた信頼性および耐久性を備えており、確実な接続を実現します。

ホース断熱

ホース断熱

ホース断熱材(オプション)を使用すると、ホース内のシステム流体を適切な温度に維持することができます。

ホース・カッター

ホース・カッター

耐久性に優れたSwagelokホースおよびPFAチューブ用のホース・カッターを使用すると、ホースを正確かつ効率良く切断することができます。

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.