|
Stainless Steel 1-Piece 40G Series 3-Way Ball Valve, 0.15 Cv, 1/8 in. Swagelok Tube Fitting, HL Flow Path The 40G series three-way ball valve features a one-piece design for thermal endurance and reduced leakage risk.
Part #: SS-41GXHLS2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
3-Way SwitchingThe original 40 series and the 40G series valves provide various actuator, flow path, and handle options. They are designed for ease of packing adjustment while remaining inline. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 1-Piece 40G Series 3-Way Ball Valve, 0.15 Cv, 1/8 in. Swagelok Tube Fitting, HL Flow Path
The 40G series three-way ball valve features a one-piece design for thermal endurance and reduced leakage risk.
Log in or Register to view price
Catalogs
3-Way Switching
■ 開閉用、切り替え用、クロスオーバー用/■ 最高使用圧力:20.6 MPa/■ 使用温度範囲:-53℃から148℃まで/■ 温度の変化がある屋外での用途や熱処理を伴う用途に対応/■ エンド・コネクション・サイズ:1/16 インチから3/4 インチまで、3 mmから12 mmまで
■ 1.5 インチ・サイズのプラットフォーム:ANSI/ISA 76.00.02に準拠したデザイン/■ 構成、組み立て、メンテナンスが容易/■ サーフェス・マウント・コンポーネント:バルブ、フィルター、流量計、レギュレーター、圧力計、デジタル式圧力/温度トランスデューサー、アダプター
■ ラック・アンド・ピニオン式エアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ/■ ISO 5211準拠のエアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ、ポジション・センサー/■ アクチュエーター付きボール・バルブ・アセンブリーまたは単品(キット)
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
本説明書では、以下のSwagelokボール・バルブへのISO 5211準拠の取り付け用ブラケットの取り付け方法について記載しています:40Gシリーズ(2方タイプ、3方タイプのみ)/40シリーズ(ダブル・フラット・ステム付きの2方タイプ、3方タイプのみ)/83シリーズ(全タイプ)/AFSバルブ(全タイプ)/SKシリーズ(全タイプ)
本バルブは、工場テストの際に、窒素を用いて6.9Mpaの圧力で、あるいはバルブの最高使用圧力が6.9Mpaより低い場合はその最高使用圧力で、調節を行っています。
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
40G/40/AFS/SKシリーズ・ボール・バルブへの電気式アクチュエーター(140シリーズ)、エアー・アクチュエーター(130/150シリーズ)、エアー・アクチュエーター(121シリーズ)の取り付け
ISO5211準拠のアクチュエーターの取り付け用ブラケット・キット/40G/40/60/83/H83/SK/FKB/GBシリーズ・バルブ/AFSボール・バルブ/バルブの作動トルクの算出方法/アクチュエーターおよび関連部品の選定/取り付け用ブラケット・キットの選定
Specifications
SS-41GXHLS2 — Stainless Steel 1-Piece 40G Series 3-Way Ball Valve, 0.15 Cv, 1/8 in. Swagelok Tube Fitting, HL Flow Path
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/8 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Connection 3 Size | 1/8 in. |
| Connection 3 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.15 |
| Flow Path | HL Flow Path |
| Flow Pattern | 3-Way, Switching |
| Handle Color | Black |
| Handle Style | Oval |
| Low Emissions Certified | Yes |
| Packing Material | Modified PTFE UHMWPE |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-41XS2 | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| B-42XF2 | 真ちゅう | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | View Product |
| B-42XS4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| B-42XS6MM | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| B-43XF4 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| B-43XF4RT | 真ちゅう | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| B-43XS4 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| B-43XS6MM | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| B-44XF4 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| B-44XF6 | 真ちゅう | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | View Product |
| B-44XS6 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| B-45XF8 | 真ちゅう | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| HC-43XS4 | 合金C-276 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| M-43XS4 | Aleación 400 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-41GXS1 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
| SS-41GXS2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-41GXS2-1466 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-41GXS2-51S | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-41GXS3MM | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | View Product |
| SS-42GXF2 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | View Product |
| SS-42GXF2-1466 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | View Product |
| SS-42GXLS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-42GXS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-42GXS4-1466 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-42GXS4-51S | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-42GXS4-51SDM | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-42GXS4-SG | Acero Inoxidable 316 Recocido para Gases Sulfurosos | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-42GXS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| SS-43GXF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-43GXF4-51S | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-43GXF4RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
| SS-43GXLF4-LL | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-43GXLS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-43GXS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-43GXS4-1466 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-43GXS4-51S | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-43GXS4-LL | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-43GXS4-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-43GXS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-43GXS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| SS-43GXS8MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | View Product |
| SS-43GXVCR4 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
| SS-44XF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-44XF6 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | View Product |
| SS-44XS10MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-44XS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-44XTS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-45XF8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | View Product |
| SS-45XS12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-45XS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-45XS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-45XTS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.