text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Body, 3/8 in. Female NPT (QF8 Series)

Part #: SS-QF8-B-6PF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 7.1 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Full Flow Quick Connect Body, 3/8 in. Female NPT (QF8 Series)

Part #: SS-QF8-B-6PF
View Catalog

Add To Favorites

Catalogs

Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF8-B-6PF — Stainless Steel Full Flow Quick Connect Body, 3/8 in. Female NPT (QF8 Series)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 7.1 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF8
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-B-12PF 真ちゅう 3/4 インチ NPTめねじ - - View Product
B-QF4-B-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QF4-B-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QF8-B-8PF 真ちゅう 1/2 インチ NPTめねじ - - View Product
SS-QF12-B-1210 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 - - View Product
SS-QF12-B-12PF 316 ステンレス鋼 3/4 インチ NPTめねじ - - View Product
SS-QF12-B-12PM 316 ステンレス鋼 3/4 インチ NPTおねじ - - View Product
SS-QF16-B-1610 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 - - View Product
SS-QF16-B-16PF 316 ステンレス鋼 1 インチ NPTめねじ - - View Product
SS-QF16-B-16PM 316 ステンレス鋼 1 インチ NPTおねじ - - View Product
SS-QF4-B-400 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QF4-B-4FT 316 ステンレス鋼 1/4 インチ ISO管用テーパーめねじ - - View Product
SS-QF4-B-4MS 316 ステンレス鋼 1/4 インチ ISO管用平行おねじ - - View Product
SS-QF4-B-4MT 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ - - View Product
SS-QF4-B-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QF4-B-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QF4-B-600 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QF4-B-6M0 316 ステンレス鋼 6 mm Swagelok®チューブ継手 - - View Product
SS-QF4-B-6PF 316 ステンレス鋼 3/8 インチ NPTめねじ - - View Product
SS-QF4-B-6PM 316 ステンレス鋼 3/8 インチ NPTおねじ - - View Product
SS-QF8-B-600 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QF8-B-810 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 - - View Product
SS-QF8-B-8FS 316ステンレス鋼 1/2 インチ ISO管用平行めねじ - - View Product
SS-QF8-B-8MS 316 ステンレス鋼 1/2 インチ ISO管用平行おねじ - - View Product
SS-QF8-B-8PF 316 ステンレス鋼 1/2 インチ NPTめねじ - - View Product
SS-QF8-B-8PM 316 ステンレス鋼 1/2 インチ NPTおねじ - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.