|
PCTFE製ステム交換用キット、DL/DSシリーズ高純度/高圧用ダイヤフラム・シール・バルブ用
Part #: 6L-3AK-DS-KF
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Stem KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
PCTFE製ステム交換用キット、DL/DSシリーズ高純度/高圧用ダイヤフラム・シール・バルブ用
Log in or Register to view price
Catalogs
Stem Kit
■ パッキンを用いておらず、耐圧部材はすべて金属/■ 使用圧力範囲:真空から24.1 MPaまで/■ 使用温度範囲:273℃から121℃まで
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
この技術情報は、Swagelokダイヤフラム・バルブ DL/DSシリーズに関するデータです。以下の事項について記載しています。■ 表面仕上げ/■ パーティクル・カウント/■ 水分分析/■ 炭化水素分析/■ 残留イオン濃度
この仕様書では、電解研磨を行っている超高純度(UHP)用ステンレス鋼製品、ならびに超高純度用プラスチック製品の製造においてスウェージロック社が用いているガイドラインについて記述しています。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
必要な工具/操作方法/取り付け方法/パネル取り付け/テスト/キット内容/ダイヤフラム/ガスケット/ステム/スプリング/ボディ/上部アセンブリーの交換(全バルブ・タイプ共通)
Specifications
6L-3AK-DS-KF — PCTFE製ステム交換用キット、DL/DSシリーズ高純度/高圧用ダイヤフラム・シール・バルブ用
| Attribute | Value |
|---|---|
| Body Material | PCTFE |
| eClass (4.1) | 37010602 |
| eClass (5.1.4) | 37011892 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019102 |
| eClass (10.1) | 37019102 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.