스웨즈락® 릴리프 밸브
비례 릴리프 밸브는 다양한 설정 압력과 함께 과압으로부터 보호합니다. 대기 중으로 신호 라인 압력을 드레인할 필요가 있는 애플리케이션에서 블리드 밸브와 퍼지 밸브는 수동으로 해당 압력을 블리드, 벤트 또는 드레인시킵니다.
View Relief ValvesSwagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).
Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.
Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.
Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.
Want to know more about relief, bleed, or purge valves?
Catégories

Pièces détachées et accessoires
Trouvez des pièces de rechange et des accessoires pour les soupapes, notamment des kits de ressort, des kits d’étanchéité, des kits de poignée, des kits d’insert et des kits de clapet pour des performances optimales.

Purgeurs et vannes de purge, séries BV et P
Faites l’expérience d’une installation facilitée avec des purgeurs compacts pour dispositifs d’instrumentation et des vannes de purge telles que des vannes de purge, de mise à l’atmosphère ou de vidange.

Soupapes pour moyenne pression, série RV
Assurez la protection de vos systèmes contre les surpressions dans des applications industrielles générales avec des soupapes à pression d’ouverture fixe ou réglable équipées d’un écrou de blocage pour la stabilité.

Soupapes proportionnelles, séries R3, R4, RL3 et RL4
Découvrez des soupapes proportionnelles haute pression et basse pression qui s’ouvrent progressivement lorsque la pression augmente. Peuvent être utilisées avec des liquides ou des gaz.

Soupapes proportionnelles, série PRV
Ces soupapes offrent une protection fiable et flexible contre les surpressions, sont certifiées conformes à la DESP 2014/68/UE catégorie IV et sont marquées CE selon la norme ISO-4126-1
릴리프 밸브 카탈로그
구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Pressions de service jusqu’à 689 bar (10 000 psig), Températures jusqu’à 454°C (850°F), Acier inoxydable 316, acier au carbone ou alliage R-405.
Service liquide ou gaz, Pressions de tarage de 0,68 à 413 bar (10 à 6000 psig), Raccordements d’extrémité de 6 à 12 mm et 1/4 à 1/2 po.
Détendeurs de pression, Déverseurs de pression, Centrale de commutation, Détendeurs vaporiseurs
■ Pressions nominales jusqu'à 4134 bar (60 000 psig)■ Dimensions des raccordements jusqu’à 1 1/2 po et 12 mm■ Produits conformes aux normes NACE® MR0175/ISO15156 disponibles

귀하를 위해 선별된 스웨즈락 리소스

산업용 유체 시스템에 적합한 밸브 선택 방법
산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선택할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

누출 저감 밸브(Low-E Valve)로 대기 누출 비용 최소화하기
화학 및 석유 정제 산업에서 대기 누출에 대한 우려가 커지고 있습니다. 인증받은 누출 저감 밸브(Low-E Valve)를 사용하면 시설을 보호하고 비용적 손실을 예방할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떤 도움이 될지 알아보십시오.

블록 밸브를 사용하여 산업용 유체 시스템을 차단시키는 방법
유지보수 전 산업용 유체 시스템을 차단하는 것이 플랜트 안전을 위해 중요합니다. 유체 시스템 라인을 차단하는 안전한 방법 중 하나는 블록 밸브 두 개를 설치하는 것입니다. 스웨즈락이 올바른 구성을 설계하는 방법을 소개합니다.

하나의 새로운 밸브 반도체 제조를 바꿀 수 있었던 세 가지 이유
최근의 원자층 증착(atomic layer deposition, ALD) 밸브 기술 혁신이 하이테크 반도체 제조업체의 판도를 어떻게 바꾸고 있는지 알아보십시오.

비례식 릴리프, 블리드 밸ㅂ브 및 퍼지 밸브
비례식 릴리프 밸브
R 시리즈 비례 릴리프 밸브는 10~6000psig(0.7~413bar)의 설정 압력으로 다양한 액체 또는 가스 일반 산업 애플리케이션을 위한 단순하고 신뢰할 수 있는 과압 방지 기능을 제공합니다. 이 밸브는 압력이 증가함에 따라 점진적으로 열리며 시스템 압력이 설정 압력 아래로 떨어질 때 닫힙니다. 설정 압력은 공장에서 설정되거나 현장에서 쉽게 조절할 수 있습니다. PRV 시리즈 비례식 안전 릴리프 밸브는 PED 2014/68/EU 카테고리 IV 인증과, ISO-4126-1에 따른 안전 밸브로써 Pressure Equipment Directive에 따른 CE-마크 인증을 받았으며 설정 압력에 대해 공장에서 설정, 테스트, 잠금(Locking) 및 태그(Tagging)됩니다.
블리드 밸브와 퍼지 밸브
스웨즈락 블리드 밸브는 계기를 제거하기 전에 신호 라인 압력을 대기 중으로 벤트시키거나 조절 장치의 보정을 지원하기 위해서 멀티밸브 매니폴드 또는 게이지 밸브와 같은 계기 장치에 사용할 수 있습니다. 수나사 NPT 및 SAE 연결구 제공 퍼지 밸브는 NPT, SAE, 스웨즈락 튜브 피팅 또는 튜브 어댑터 연결구를 갖는 수동 블리드, 벤트 또는 드레인 밸브입니다. 널드(Knurled) 캡은 안전을 위하여 밸브 몸체에 영구적으로 조립되었습니다. 블리드 밸브와 퍼지 밸브 모두 편리한 설치를 위해 컴팩한 구조입니다.