Flange Adapters — EN Flanges
Fittings available with these specifications:
- 1/8 to 2 in. (3 to 50 mm)
- Straights
- 316 or 316L stainless steel, Alloy 400, Alloy 600, Alloy C-276
- Maximum 20 psig (1.4 bar) to 6000 psig (413.7 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
플랜지 어댑터 — EN 플랜지 — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12M0-F15E-40-B1 316 스테인리스강 12mm Swagelok® 튜브 피팅 DN 15 EN 플랜지, 클래스 PN 40 SS-12M0-F25E-40-B1 316 스테인리스강 12mm Swagelok® 튜브 피팅 DN 25 EN 플랜지, 압력 클래스 PN 40
Product Availability by Store Location
Hours