text.skipToContent text.skipToNavigation
Pure Goop Thread Lubricant

Swagelok® Lubricants

Swagelok Goop™ thread lubricant reduces installation time by easing the assembly of leak-tight threaded connections for a variety of metals and alloys.

View Lubricants

Our wide selection of Swagelok Goop™ thread lubricants makes assembling leak-tight connections quicker and easier. Swagelok Goop is available in oil, halocarbon, and fluourosilicone-based varieties. They are rated for use with a variety of materials and in a variety of applications, including vacuum systems.

  • Silver Goop is oil-based thread lubricant for use on stainless steel and high-temperature alloys. It prevents galling, contains a non-melting antiseize agent, lowers torque on threaded parts, and stays in place between mating surfaces.
  • Pure Goop is halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys. It resists galling and moisture and is chemically nonreactive with a wide range of materials.
  • Blue Goop is oil-based thread lubricant for use on stainless steel, titanium, aluminum, and nickel-based alloys. It resists galling and water washout and its deep blue color is unaffected by water.
  • Vac Goop is fluorosilicone-based thread lubricant for use on threads, O-rings, gaskets, glass seals, and metal parts in vacuum systems. It resists galling, has extremely low vapor pressure, minimizes outgassing problems, and is chemically nonreactive with a wide range of materials.

Have questions about thread lubricants?

Contact Local Specialists

윤활제 카테고리

나사 윤활제

나사 윤활제

다양한 금속 및 합금 부품으로 누설 없는 연결을 손쉽게 조립할 수 있도록 하는 나사 윤활제를 찾아보십시오.

Lubricants Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

고객별 맞춤 Swagelok 리소스

Swagelok 압축 가스 누설 감지 서비스
누설 감지 사례 연구

심층적인 기술과 애플리케이션 전문 지식을 갖춘 Swagelok 유체 시스템 전문가가 고객이 유체 시스템에서 누설을 찾고 대응하며 방지할 수 있도록 정기적으로 지원합니다. 고객에게 어떤 이점이 제공되었는지 알아보기

유체 시스템 누설 해결하기
유체 시스템 누설의 일반적인 원인과 대가

아주 작은 누설이라도 플랜트의 안전과 수익성을 유지하는 데 심각한 문제가 될 수 있습니다. 누설이 어떻게, 왜 발생하는지, 어떻게 발견하고 검사할지, 결과적으로 플랜트 전반에서 누설에 대응하고 줄이는 전략을 개발하는 방법에 대해 알아보십시오.

Common fluid system leaks in tire manufacturing facilities
Combating Common Fluid System Leaks in Tire Facilities

Tire manufacturers can grow accustomed to leaking process pipes, but system leaks can pose significant safety hazards and drain profitability. Learn how to identify common leak sources throughout a plant and how to fix them.

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting installation depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

This process may take several minutes. Please be patient and remain on the page.