Swagelok® Process Interface Valves (Double Block and Bleed)
Swagelok process interface valves enable a smooth transition from the process piping system to instrumentation in a single configuration, providing fewer potential leak points, lower installed weight, and a smaller space envelope.
Request More InformationCommonly used in the oil and gas, chemical and refining, and power generation markets, Swagelok process interface valves (double block and bleed valves) can be used at process piping installation points, in vents or drains, at chemical injection and sampling points, directly mounted to instruments, for close coupling of instruments, for double block and bleed isolation, or in extreme service applications.
Swagelok process valves have up to 75% lower installed weights and smaller footprints compared to assemblies featuring multiple valves and fittings, and they have fewer potential leak points. They also provide reduced installation time, reduced vibration stress, and reduced fugitive emissions (low emissions options per API 641, API 624, ISO 15848-1, ISO 15848-2 available), as are designs featuring materials listed in accordance with NACE MR0175/ISO 15156 for sour gas service. Integral Swagelok tube fitting connection options are also available.
The Swagelok family of process interface valves includes:
- One-piece forged body valves (VB04 and VS04 series)
- Three-piece bolted body valves (VS03 series)
- Process monoflanges (MS series)
Single block and bleed, block combinations, and block and bleed globe valve modules are also available.
Specifications
| Working Pressures | Class 150 to class 2500, up to working temperatures listed below, in accordance with ASME B16.5 Refer to product catalog for specific pressure ratings |
| Working Temperatures | –58 to 400°F (–50 to 204°C) for stainless steel and duplex valve assemblies Refer to product catalog for specific temperature ratings |
| Sizes Available Include | 1, 1 1/2, and 2 in. (25, 38, and 50 mm) bore size—VS03 series 3/8 in. (9.5 mm) bore size—VS04 series 1/2 and 3/4 in. (14 and 20 mm) bore size—VB04 series |
Process Interface Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
스테인리스강, 탄소강, 듀플렉스 스테인리스강 재질; 구성 선택에 따라 ASME B16.5 및 ASME B16.34를 준수하는 압력 등급; ASME B16.5와 호환되는 플랜지 연결구; 3/8~2인치(9.5~49 mm)의 볼 밸브 구경 크기
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Технологические измерения — передовой опыт для импульсных линий
Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы в вашей технологической линии КИП.
Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе
Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте у специалистов компании Swagelok, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.