Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Hose Connector, 1 in. Male NPT, 1 in. Hose ID
Log in or Register to view price
Catalogs
Connectors for Plastic Tubing
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Connection 1 Size | 1 in. |
Connection 1 Type | Male NPT |
End Connection Material | 316 Stainless Steel |
Hose Size | 1 in. |
Maximum Temperature, °F (°C) | 450 (232) |
Minimum Temperature, °F (°C) | -65 (-53) |
eClass (4.1) | 37110504 |
eClass (5.1.4) | 37110390 |
eClass (6.0) | 27302103 |
eClass (6.1) | 27302103 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40141734 |
UNSPSC (11.0501) | 40141734 |
UNSPSC (13.0601) | 40141734 |
UNSPSC (15.1) | 40141734 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-3-HC-1-2 | Латунь | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
B-5-HC-1-4 | Латунь | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-10-HC-1-8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
SS-12-HC-1-12 | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | View Product |
SS-12-HC-1-8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
SS-12-HC-A-1211 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-16-HC-1-12 | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | View Product |
SS-16-HC-A-1611 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | - | - | View Product |
SS-2-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-2-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-2-HC-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
SS-2-HC-A-201 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | - | - | View Product |
SS-2-HC-A-401 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | - | - | View Product |
SS-3-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-3-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-3-HC-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
SS-4-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-4-HC-1-200 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-4-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-4-HC-1-400 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-4-HC-1-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
SS-4-HC-1-6 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-4-HC-1-8 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-4-HC-7-2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | - | - | View Product |
SS-4-HC-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
SS-4-HC-A-401 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | - | - | View Product |
SS-4-HC-A-601 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | - | - | View Product |
SS-4-HC-A-6MTA | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | - | - | View Product |
SS-5-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-5-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-5-HC-A-401 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | - | - | View Product |
SS-6-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-6-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-6-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-6-HC-1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-6-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-6-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
SS-6-HC-7-6 | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
SS-6-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-6-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-6-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-8-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-8-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-8-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-8-HC-1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-8-HC-7-8 | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
SS-8-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-8-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.