Swagelok VCR® Metal Gasket Face Seal Fitting
Swagelok® VCR® metal gasket face seal fittings are the industry standard for vacuum coupling radius fittings. They offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure.
Swagelok VCR fittings are the authentic VCR brand as the original metal gasket face seal fitting design manufactured from high-purity stainless steels. They are easy to install, reducing maintenance and downtime costs, and feature a small footprint, making them ideal for applications where space is limited. The metal-to-metal seal makes them appropriate for situations where system fluids or temperatures may not be compatible with elastomers, such as semiconductor systems.
Controlled surface finishes, electropolishing, and special cleaning options offered on a variety of VCR face seal glands, metal gaskets, and bodies meet ultra-high purity system requirements. VCR fitting caps, plugs, and lock and tag devices are also available for general system needs.
Categories
Female Connectors
Female connectors with a VCR fitting on one end are available in a range of sizes and deliver a leak-tight seal in high-purity applications.
Glands
Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems.
Long Glands
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection in situations requiring a longer end connection.
Male Connectors
Establish a secure face seal between the gland and gasket to achieve a leak-proof connection while upholding the high purity of the metal-to-metal seal.
Nuts, Gaskets, and Accessories
Attain a lasting leak-tight seal from vacuum to positive pressure with these resources.
Reducers
Designed for ultra-high purity systems, these fittings connect tubes of different sizes and offer excellent reliability and leak integrity.
Short Bulkheads
Providing a leak-tight seal between two sides of a partition, use these short bulkheads in high-purity applications requiring compact design.
Short Glands
Provides reliable sealing in more compact applications by compressing the metal gasket from both ends upon tightening, resulting in a tight face seal.
Unions
Seal an O-ring against a flat face to create a strong seal, ensuring a robust seal suitable for high-pressure applications.
Weld Fittings
Establish a permanent connection joining tubing and components to create a leak-proof, strong bond that provides high integrity to metal-to-metal seals.
VCR Metal Gasket Face Seal Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.