text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece High Pressure Ball Valve, PEEK Seats, 6 mm Swagelok Tube Fitting

Part #: SS-83PS6MM

Specifications

Attribute Value
Matériau du corps 316 Stainless Steel
Procédé de nettoyage Standard Cleaning and Packaging (SC-10)
Dimension du raccordement 1 6 mm
Type du raccordement 1 Swagelok® Tube Fitting
Dimension du raccordement 2 6 mm
Type du raccordement 2 Swagelok® Tube Fitting
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
Configuration droite, 2 voies

Les vannes à boisseau sphérique de type tourillon séries 83 et H83 garantissent un fonctionnement durable dans des applications haute ou basse pression. Ces vannes compactes, qui permettent un débit maximum, sont également caractérisées par un faible couple de manœuvre et par une plage étendue de température. Il est possible de commander des modèles conformes à la norme ECE R110.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece High Pressure Ball Valve, PEEK Seats, 6 mm Swagelok Tube Fitting

Part #: SS-83PS6MM
View Catalog

Add To Favorites

Catalogs

Configuration droite, 2 voies
Les vannes à boisseau sphérique de type tourillon séries 83 et H83 garantissent un fonctionnement durable dans des applications haute ou basse pression. Ces vannes compactes, qui permettent un débit maximum, sont également caractérisées par un faible couple de manœuvre et par une plage étendue de température. Il est possible de commander des modèles conformes à la norme ECE R110.

Specifications

SS-83PS6MM — Stainless Steel 3-Piece High Pressure Ball Valve, PEEK Seats, 6 mm Swagelok Tube Fitting

Attribute Value
Matériau du corps 316 Stainless Steel
Procédé de nettoyage Standard Cleaning and Packaging (SC-10)
Dimension du raccordement 1 6 mm
Type du raccordement 1 Swagelok® Tube Fitting
Dimension du raccordement 2 6 mm
Type du raccordement 2 Swagelok® Tube Fitting
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4SKPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4SKPM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4SKPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4SKPS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4SKPS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-4SKPS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-4SKPS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-6FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-83KF2 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-83KF4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-83KF8 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-83KS10MM 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 View Product
SS-83KS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-83KS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-83KS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-83KS6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-83KS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-83KS8MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-83PF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83PS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83PS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83PS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.