|
Stainless Steel Pipe Fitting, Adapter, 3/4 in. Female NPT x 3/4 in. Male ISO Tapered Thread
Part #: SS-12-A-12RT
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStreamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Adapter, 3/4 in. Female NPT x 3/4 in. Male ISO Tapered Thread
Log in or Register to view price
Catalogs
Straights
Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Produkte: Snoop® Lecksuchflüssigkeiten; Goop™ Gewindeschmiermittel ; SWAK®, PTFE-Gewindedichtband und PTFE-freie Gewindedichtmittel
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Specifications
SS-12-A-12RT — Stainless Steel Pipe Fitting, Adapter, 3/4 in. Female NPT x 3/4 in. Male ISO Tapered Thread
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | Male ISO Tapered Thread |
| Flow Restrictor | No |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142300 |
| UNSPSC (13.0601) | 40142300 |
| UNSPSC (15.1) | 40142300 |
| UNSPSC (17.1001) | 40171707 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-A | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-12-A-12RS | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-12-AN-1-12 | Edelstahl 316 | 1 1/ 16-12 Zoll | JIC-Außengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-12-SAE-7-12 | Edelstahl 316 | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-16-A | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Außengewinde | View Product |
| SS-16-A-16RS | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-16-A-16RT | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16-AN-1-16 | Edelstahl 316 | 1 5/16-12 Zoll | JIC-Außengewinde | 1 Zoll | NPT Außengewinde | View Product |
| SS-2-A | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-2-A-2RS | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-2-A-2RT | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-A | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-A-4RS | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-4-A-4RT | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-AG-4 | Edelstahl 316 | 1/4 Zoll | Zylindrisches ISO-Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-AN-1-2 | Edelstahl 316 | 7/16-20 Zoll | JIC-Außengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-4-AN-1-4 | Edelstahl 316 | 7/16-20 Zoll | JIC-Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-AT-4 | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-SAE-1-4 | Edelstahl 316 | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-SAE-1-4AN | Edelstahl 316 | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | JIC-Außengewinde | View Product |
| SS-4-SAE-7-4 | Edelstahl 316 | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-A | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-A-6RS | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-6-A-6RT | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-AG-6 | Edelstahl 316 | 3/8 Zoll | Zylindrisches ISO-Innengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-AN-1-4 | Edelstahl 316 | 9/16-18 Zoll | JIC-Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-AN-1-6 | Edelstahl 316 | 9/16-18 Zoll | JIC-Außengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-A-RT | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Innengewinde | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-AT-6 | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Innengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-SAE-1-4 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-SAE-1-6 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-SAE-1-6AN | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 3/8 Zoll | JIC-Außengewinde | View Product |
| SS-6-SAE-7-4 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-SAE-7-6 | Edelstahl 316 | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-8-A | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8-A-8RS | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-8-A-8RT | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8-AG-8 | Edelstahl 316 | 1/2 Zoll | Zylindrisches ISO-Innengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8-AN-1-8 | Edelstahl 316 | 3/4-16 Zoll | JIC-Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8-AT-8 | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8-SAE-1-8 | Edelstahl 316 | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8-SAE-7-8 | 316 스테인리스강 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 1/2인치 | 암나사 NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.