カタログ
サポート・システム — チューブ・サポート・ストリップ
Used for organizing multiple tubing or hose runs with push-in installation, easily mounting to a wall or equipment frame using two screws or bolts.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
類似製品
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。