目录
VCR® 金属垫片面密封管接头 — 管帽和堵塞 — 堵塞
Precision plug for metal gasket face seal fittings delivers leak-tight, high-purity sealing in demanding vacuum and process system applications.
VCR® Metal Gasket Face Seal Fittings
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
类似产品
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
---|---|---|---|---|---|---|
SS-12-VCR-P | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | 查看产品 |
SS-16-VCR-P | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Fitting | - | - | 查看产品 |
SS-2-VCR-P | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | - | - | 查看产品 |
SS-4-VCR-BP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | 查看产品 |
SS-4-VCR-P | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | 查看产品 |
SS-4-VCR-P-B25 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | 查看产品 |
SS-4-VCR-RP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Rotatable Fitting | - | - | 查看产品 |
SS-4-VCR-SP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Shipping Plug | - | - | 查看产品 |
SS-8-VCR-P | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。