text.skipToContent text.skipToNavigation
FKB Series Medium-Pressure Trunnion-Style Ball Valves

Swagelok® Medium-Pressure Trunnion-Style Ball Valves (FKB Series)

Swagelok FKB series medium-pressure ball valves provide positive shutoff in applications up to 20 000 psig (1378 bar) and features an advanced design that reduces seal wear, improving reliability.

Request FKB Series Valve Information

The advanced design of the Swagelok FKB series ball valve reduces seal wear and improves the reliability of connections across a full range of operating pressures (up to 20 000 pisg or 1378 bar) and temperatures. The trunnion-style ball features an innovative direct-load design to enable leak-tight performance and a bottom-loaded stem design to eliminate stem blowout, protecting operators.

FKB series valves are available with female NPT end connections and gaugeable Swagelok medium-pressure tube fitting end connections that reduce valve installation time and cost while providing robust tube grip and vibration resistance. CTB series valves are also available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.44 to 11.3. They can be configured with an ISO 5211-compliant pneumatic actuator and for “low emissions” certification per API 641.

Three orifice sizes are available (6FKB, 8FKB, and 12FKB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body, or bolting through body mounting holes with dual bolt patterns for OEM valve replacement.

FKB Series Valve Specifications

Working Pressure Up to 20 000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
Flow Coefficient 0.44 to 11.3
End Connections Type: Swagelok FK medium-pressure tube fitting or NPT
Size: 1/4 to 1 in.
Configuration: On-off (two-way), switching (three-way)
Actuation: Manual or pneumatic
Orifice Sizes: 0.209 in. (5.31 mm), 0.375 in. (9.52 mm), 0.560 in. (14.2 mm)

Find the right valves for your application by following the STAMPED method.

Learn How It Works

Catálogos de Válvulas de Bola Trunnion de Media Presión serie FKB

Encuentre información detallada de producto, incluidos materiales de construcción, valores nominales de presión y temperatura, las opciones y los accesorios.

Calculadora de coeficiente de caudal (C<sub>v</sub>) Swagelok para válvulas

Calcular el Caudal para Seleccionar Las Válvulas Correctas

Utilice nuestra calculadora del coeficiente de caudal de válvulas (Cv) para seleccionar una válvula del tamaño adecuado a sus necesidades.

Utilice la Herramienta

Recursos Swagelok Elaborados para Vd.

Reducción de las emisiones incontroladas en las industrias química y de refino
Minimice los Costes de las Emisiones Incontroladas con Válvulas de Bajas Emisiones

Las emisiones incontroladas son una preocupación creciente en las industrias del petróleo y del refino. Las válvulas de bajas emisiones certificadas (Low-E) pueden proteger sus instalaciones y sus resultados. Descubra qué son, cómo se prueban y cómo pueden ayudarle, en este post.

Selección de válvulas para sistemas de fluidos
Cómo Seleccionar las Válvulas Adecuadas para los Sistemas de Fluidos Industriales

Vea cómo aplicar el práctico método STAMPED para seleccionar las válvulas más adecuadas para sus aplicaciones de diseño de fluidos industriales o de sistemas de toma de muestra.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

Swagelok FK Series fittings
13,500 Connections, Zero Leaks for AGI Industries

Learn how AGI Industries used FKB series valves and FK series fittings on nine chemical injection skids to prevent leaks at 13,500 leak points.

このプロセスには数分間かかる場合があります。このままお待ちください。