text.skipToContent text.skipToNavigation

니들 및 미터링 밸브 — 일체형 보닛 니들 밸브, O, 1, 18, 20, 26 및 D 시리즈 — 직선형, 조절용 스템

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

니들 및 미터링 밸브 — 일체형 보닛 니들 밸브, O, 1, 18, 20, 26 및 D 시리즈 — 직선형, 조절용 스템

일체형 보닛 니들 밸브는 다양한 크기, 구성 및 재질로 이용 가능한 다양한 애플리케이션에 적합한 컴팩트 니들 밸브입니다.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-18RF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
B-1RF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-1RF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-1RM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-1RM4-F4 Brass 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
B-1RM4-S4 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
B-1RM6 Brass 3/8 in. Male NPT 3/8 in. Male NPT 查看产品
B-1RS12MM Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
B-1RS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-1RS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-1RS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-1RS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
B-ORF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-ORS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
M-1RM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
M-1RS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-18RF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-18RF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-18RF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread 查看产品
SS-18RM8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-18RM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-18RS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-18RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting 查看产品
SS-18RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-1RF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-1RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-1RF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-1RM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-1RM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-1RM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-1RM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RM4-S6 316 Stainless Steel 1/4 in. Male NPT 3/8 in. Swagelok® Tube Fitting 查看产品
SS-1RS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-1RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-1RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS4-BKB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS4-SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 查看产品
SS-1RS4-SG 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 查看产品
SS-1RS6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 查看产品
SS-1RS6MM 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 查看产品
SS-1RS6MM-SC11 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 查看产品
SS-1RS6-PK 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 查看产品
SS-1RS6-SC11 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 查看产品
SS-1RS6-SH Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 查看产品
SS-1RS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 查看产品
SS-1RS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® 查看产品
SS-1RS8-SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 查看产品
SS-ORF2 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra 查看产品
SS-ORM2 Acero inoxidable 316 1/8 pulg. NPT macho 1/8 pulg. NPT macho 查看产品
SS-ORM2-S2 Acero inoxidable 316 1/8 pulg. NPT macho 1/8 pulg. Racor Swagelok® 查看产品
SS-ORS2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® 查看产品
SS-ORS3MM Acero inoxidable 316 3 mm Racor Swagelok® 3 mm Racor Swagelok® 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面