|
Raccord pour tube Swagelok en laiton, connecteur mâle, diam. ext. tube 1/4 po x filetage NPT mâle 1/16 po
Réf. pièce : B-400-1-1
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Raccord pour tube Swagelok en laiton, connecteur mâle, diam. ext. tube 1/4 po x filetage NPT mâle 1/16 po
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
B-400-1-1 — Raccord pour tube Swagelok en laiton, connecteur mâle, diam. ext. tube 1/4 po x filetage NPT mâle 1/16 po
| Attribut | Valeur |
|---|---|
| Matériau du corps | 황동 |
| Traversant | Non |
| Procédé de nettoyage | 표준 세정 및 포장(SC-10) |
| Dimension du raccordement 1 | 1/4인치 |
| Type du raccordement 1 | Swagelok® 튜브 피팅 |
| Dimension du raccordement 2 | 1/16인치 |
| Type du raccordement 2 | 수나사 NPT |
| Réducteur de débit | Non |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Afficher le produit |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | Afficher le produit |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-10M0-1-4 | 황동 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-10M0-1-4RS | 황동 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| B-10M0-1-4RT | 황동 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-10M0-1-6RT | 황동 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-10M0-1-8RT | 황동 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-1210-1-12 | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| B-1210-1-12RT | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-1210-1-16 | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| B-1210-1-8 | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| B-1210-1-8RT | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-12M0-1-6RS | 황동 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| B-12M0-1-6RT | 황동 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-12M0-1-8 | 황동 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| B-12M0-1-8RS | 황동 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| B-12M0-1-8RT | 황동 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-1410-1-12 | 황동 | 7/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| B-1410-1-16 | 황동 | 7/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| B-1410-1-8 | 황동 | 7/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| B-15M0-1-8RT | 황동 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-1610-1-12 | 황동 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| B-1610-1-16 | 황동 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| B-1610-1-16RT | 황동 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-1610-1-8 | 황동 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| B-1810-1-12 | 황동 | 1 1/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| B-1810-1-16 | 황동 | 1 1/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| B-18M0-1-8RT | 황동 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-200-1-2 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-200-1-2BT | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-200-1-2RS | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| B-200-1-2RT | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-200-1-2ST | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| B-200-1-4 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-200-1-OR | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| B-300-1-2 | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-300-1-2BT | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-300-1-4BT | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-3M0-1-2RT | 황동 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-400-1-2 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-400-1-2RT | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-400-1-4 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-400-1-4BT | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-400-1-4RS | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| B-400-1-4RT | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-400-1-4ST | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| B-400-1-6 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| B-400-1-8 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| B-400-1-OR | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| B-600-1-12 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| B-600-1-2 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-600-1-4 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-600-1-4RT | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-600-1-6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| B-600-1-6RT | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-600-1-6ST | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| B-600-1-8 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| B-600-1-8RT | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-600-1-OR | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| B-6M0-1-2 | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-6M0-1-2RS | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| B-6M0-1-2RT | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-6M0-1-4 | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-6M0-1-4RT | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-810-1-12 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| B-810-1-16 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| B-810-1-2 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| B-810-1-4 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-810-1-6 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| B-810-1-6RT | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-810-1-8 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| B-810-1-8RT | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-8M0-1-2RT | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-8M0-1-4 | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| B-8M0-1-4RS | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| B-8M0-1-4RT | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| B-8M0-1-6RT | 황동 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| HC-200-1-2 | 합금 C-276 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| HC-400-1-2 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| HC-400-1-4 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| HC-400-1-8 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| HC-600-1-4 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| HC-600-1-6 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| HC-600-1-8 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| HC-810-1-12 | C-276 합금 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| HC-810-1-4 | 합금 C-276 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| HC-810-1-6 | Alloy C-276 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| HC-810-1-8 | 합금 C-276 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| M-1210-1-12 | 400/R-405 합금 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| M-400-1-2 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| M-400-1-4 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| M-400-1-8 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| M-600-1-4 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| M-600-1-6 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| M-600-1-8 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| M-810-1-12 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| M-810-1-4 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| M-810-1-8 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| PFA-220-1-2 | PFA | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| PFA-420-1-2 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| PFA-420-1-4 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| PFA-620-1-4 | PFA | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| PFA-620-1-6 | PFA | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| PFA-820-1-8 | PFA | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| S-10M0-1-4RT | Acier au carbone | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| S-1210-1-12 | Acier au carbone | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| S-1210-1-8 | Acier au carbone | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| S-12M0-1-8RP | Acier au carbone | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| S-1610-1-16 | Acier au carbone | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Afficher le produit |
| S-2000-1-20 | Acier au carbone | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | Afficher le produit |
| S-2400-1-24 | Acier au carbone | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT mâle | Afficher le produit |
| S-400-1-2 | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| S-400-1-4 | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| S-400-1-4ST | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| S-600-1-2 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| S-600-1-4 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| S-600-1-6 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| S-600-1-8 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| S-810-1-12 | Acier au carbone | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| S-810-1-4 | Acier au carbone | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| S-810-1-8 | Acier au carbone | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-100-1-1 | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Afficher le produit |
| SS-100-1-1BT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Afficher le produit |
| SS-100-1-2 | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-100-1-2BT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-100-1-2RS | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-100-1-2RT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-100-1-2RTBT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-100-1-4 | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-100-1-4BT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-100-1-OR | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Afficher le produit |
| SS-1010-1-10ST | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-1010-1-12 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-1010-1-12BT | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-1010-1-4 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-1010-1-6 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-1010-1-8 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-1010-1-8BT | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-1010-1-8RS | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-1010-1-8RT | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-1010-1-8ST | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-1010-1-8W | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-10M0-1-12 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-10M0-1-12RT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-10M0-1-2 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-10M0-1-2RS | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-10M0-1-2RT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-10M0-1-4 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-10M0-1-4RP | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-10M0-1-4RS | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-10M0-1-4RT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-10M0-1-4W | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | Afficher le produit |
| SS-10M0-1-6 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-10M0-1-6BT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-10M0-1-6RP | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-10M0-1-6RS | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-10M0-1-6RT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-10M0-1-6ST | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 9/16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-10M0-1-6W | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | Afficher le produit |
| SS-10M0-1-8 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-10M0-1-8BT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-10M0-1-8RP | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-10M0-1-8RS | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-10M0-1-8RT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-10M0-1-8RTBT | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-10M0-1-8ST | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-10M0-1-8W | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-10M0-2-8ST | Acier inoxydable 316 | 10 mm | Raccord pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-1210-1-10ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-1210-1-12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-12-52167 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-12BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-12RP | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-1210-1-12RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-1210-1-12RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-1210-1-12SC11 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-12ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-1210-1-12W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Afficher le produit |
| SS-1210-1-16 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-16BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-16RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-1210-1-16RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-1210-1-16ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-1210-1-4 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-6 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-8 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-8-52167 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-1210-1-8RP | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-1210-1-8RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-1210-1-8RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-1210-1-8ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-1210-1-8W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Afficher le produit |
| SS-1210-1-OR | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 O-Seal SAE/MS 평행나사 | Afficher le produit |
| SS-12M0-1-12 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-12M0-1-12RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-12M0-1-12RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-12M0-1-12RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-12M0-1-12W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Afficher le produit |
| SS-12M0-1-16 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-12M0-1-16RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-12M0-1-2 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-12M0-1-2RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-12M0-1-4 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-12M0-1-4RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-12M0-1-4RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-12M0-1-4RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-12M0-1-4W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Afficher le produit |
| SS-12M0-1-6 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-12M0-1-6RP | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-12M0-1-6RS | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-12M0-1-6RT | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-12M0-1-6ST | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 9/16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-12M0-1-6W | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | Afficher le produit |
| SS-12M0-1-8 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-12M0-1-8BT | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-12M0-1-8RP | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-12M0-1-8RS | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-12M0-1-8RSBT | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-12M0-1-8RT | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-12M0-1-8ST | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-12M0-1-8W | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-12M0-1-8WBT | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-12M0-1-M16X1.5RS | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 16 mm | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-12M0-1-M18X1.5RS | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | M18 x 1,5 | Filetage métrique mâle | Afficher le produit |
| SS-1410-1-12 | Acier inoxydable 316 | 7/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-14M0-1-4 | Acier inoxydable 316 | 14 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-14M0-1-8 | Acier inoxydable 316 | 14 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-14M0-1-8RS | Acier inoxydable 316 | 14 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-15M0-1-6RS | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-15M0-1-8 | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-15M0-1-8RP | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-15M0-1-8RS | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-15M0-1-8RT | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-15M0-1-8W | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-1610-1-12 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-1610-1-12RS | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-1610-1-12RT | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-1610-1-12ST | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-1610-1-16 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Afficher le produit |
| SS-1610-1-16BT | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Afficher le produit |
| SS-1610-1-16RP | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-1610-1-16RS | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-1610-1-16RT | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | Afficher le produit |
| SS-1610-1-16ST | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-1610-1-16W | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | Afficher le produit |
| SS-1610-1-20 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-1610-1-20ST | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 5/8-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-1610-1-24 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-1610-1-8 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-1610-1-8RS | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-1610-1-OR | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-16M0-1-12 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-16M0-1-12RS | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-16M0-1-12RT | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-16M0-1-4RT | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-16M0-1-6 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-16M0-1-6RS | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-16M0-1-6RT | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-16M0-1-8 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-16M0-1-8RP | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-16M0-1-8RS | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-16M0-1-8RT | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-16M0-1-8W | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-18M0-1-12 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Afficher le produit |
| SS-18M0-1-12RP | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-18M0-1-12RS | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-18M0-1-12RT | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-18M0-1-8 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-18M0-1-8RP | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-18M0-1-8RS | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-18M0-1-8RT | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-18M0-1-8W | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-2000-1-16 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Afficher le produit |
| SS-2000-1-20 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-2000-1-20BT | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-2000-1-20RS | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-2000-1-20ST | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 5/8-12 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-2000-1-20W | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Embout à souder mâle | Afficher le produit |
| SS-2000-6-20AN | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Évasement AN 37° mâle | Afficher le produit |
| SS-200-1-0157 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | #10-32 | Filetage mâle | Afficher le produit |
| SS-200-1-1 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-1BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-2BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-2-OR | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle avec joint torique | Afficher le produit |
| SS-200-1-2RP | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-200-1-2RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-200-1-2RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-200-1-2RTBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-200-1-2ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-200-1-2STBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-200-1-2W | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Afficher le produit |
| SS-200-1-2WBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Afficher le produit |
| SS-200-1-4 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-4BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-4RP | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-200-1-4RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-200-1-4RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-200-1-4RTBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Afficher le produit |
| SS-200-1-4ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-200-1-6 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-6BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-6RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-200-1-6ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-200-1-8 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-200-1-8BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-200-1-OR | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 O-Seal SAE/MS 평행나사 | Afficher le produit |
| SS-200-1-ORAS | 316 스테인리스강 | 1/8인치 | 스웨즈락® 튜브 피팅 | 5/16-24인치 | 수나사 O-씰 SAE/MS 평행나사 | Afficher le produit |
| SS-200-1-ORBT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 O-Seal SAE/MS 평행나사 | Afficher le produit |
| SS-20M0-1-12 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-20M0-1-12RP | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-20M0-1-12RS | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-20M0-1-12RT | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-20M0-1-16 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-20M0-1-8 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-20M0-1-8RP | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-20M0-1-8RS | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-20M0-1-8RT | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-22M0-1-12 | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-22M0-1-12RS | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-22M0-1-12RT | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-22M0-1-16 | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-22M0-1-16RS | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-22M0-1-16RT | 316 스테인리스강 | 22mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-2400-1-16 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-2400-1-20 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-2400-1-24 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-2400-1-24RS | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-2400-1-24RT | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-2400-1-24ST | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 7/8-12인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-2400-1-24W | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | Male 파이프 용접 | Afficher le produit |
| SS-25M0-1-12 | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-25M0-1-12RS | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-25M0-1-12RT | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-25M0-1-16 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Afficher le produit |
| SS-25M0-1-16RP | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-25M0-1-16RS | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-25M0-1-16RT | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | Afficher le produit |
| SS-25M0-1-16W | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | Afficher le produit |
| SS-25M0-1-8 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-28M0-1-16 | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Afficher le produit |
| SS-28M0-1-16RS | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-28M0-1-16RT | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | Afficher le produit |
| SS-300-1-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-300-1-2BT | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-300-1-4 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-300-1-4BT | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-300-1-OR | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 3/8-24 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-3200-1-32 | Acier inoxydable 316 | 2 po | Raccord Swagelok® pour tubes | 2 po | Filetage NPT mâle | Afficher le produit |
| SS-3M0-1-2 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-3M0-1-2BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-3M0-1-2RP | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Afficher le produit |
| SS-3M0-1-2RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Afficher le produit |
| SS-3M0-1-2RSBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Afficher le produit |
| SS-3M0-1-2RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-3M0-1-2RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-3M0-1-2W | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Afficher le produit |
| SS-3M0-1-2WBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Afficher le produit |
| SS-3M0-1-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-3M0-1-4BT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-3M0-1-4RS | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Afficher le produit |
| SS-3M0-1-4RT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-3M0-1-4RTBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-400-1-0256 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | #10-32 | Roscas Macho | Afficher le produit |
| SS-400-1-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | NPT macho | Afficher le produit |
| SS-400-1-10ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-400-1-12 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Afficher le produit |
| SS-400-1-12BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Afficher le produit |
| SS-400-1-16 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Afficher le produit |
| SS-400-1-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-400-1-2BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-400-1-2-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT Macho de Cierre con Junta tórica | Afficher le produit |
| SS-400-1-2RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | Afficher le produit |
| SS-400-1-2RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Afficher le produit |
| SS-400-1-2RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-400-1-2SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-400-1-2ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/16-24 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-400-1-2W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Soldadura de tubería a tope | Afficher le produit |
| SS-400-1-3ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8-24 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-400-1-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-400-1-4BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-400-1-4JA | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-400-1-4-OR | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | Afficher le produit |
| SS-400-1-4RP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Afficher le produit |
| SS-400-1-4RS | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Afficher le produit |
| SS-400-1-4RT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-400-1-4RTBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Afficher le produit |
| SS-400-1-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-400-1-4ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-400-1-4STBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-400-1-4STDE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-400-1-4W | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Afficher le produit |
| SS-400-1-4WBT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Afficher le produit |
| SS-400-1-5ST | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2-20 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-400-1-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-400-1-6BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-400-1-6RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-400-1-6RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-400-1-6ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-400-1-6STDE | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-400-1-8 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-400-1-8BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-400-1-8RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-400-1-8RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-400-1-8ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-400-1-8W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Afficher le produit |
| SS-400-1L-4ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-400-1-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-400-1-ORBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-402-1 | 316 스테인리스강 | 1/4인치 | Female Swagelok® 튜브 피팅 | - | - | Afficher le produit |
| SS-4M0-1-2 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-4M0-1-2BT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-4M0-1-2RP | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-4M0-1-2RS | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-4M0-1-2RT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-4M0-1-2W | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Afficher le produit |
| SS-4M0-1-4 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-4M0-1-4RT | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-500-1-2 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-500-1-4 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-500-1-4BT | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-500-1-4RT | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-500-1-5ST | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-500-1-6 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-500-1-OR | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 O-Seal SAE/MS 평행나사 | Afficher le produit |
| SS-600-1-10ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-600-1-12 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-12BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-12RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-600-1-12ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-600-1-12W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Afficher le produit |
| SS-600-1-16 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-16BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-2 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-2RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-600-1-2RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-600-1-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-4BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-4-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 O-Seal NPT | Afficher le produit |
| SS-600-1-4RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-600-1-4RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-600-1-4ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-600-1-4W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Afficher le produit |
| SS-600-1-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-6BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-6MP | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 59도 경사 | Afficher le produit |
| SS-600-1-6RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-600-1-6RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-600-1-6RTBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-600-1-6ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-600-1-6STDE | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-600-1-6W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Afficher le produit |
| SS-600-1-6WBT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Afficher le produit |
| SS-600-1-8 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-8BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-600-1-8RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-600-1-8RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-600-1-8ST | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Afficher le produit |
| SS-600-1-8W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Afficher le produit |
| SS-600-1-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | Afficher le produit |
| SS-600-9-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-602-1 | 316 스테인리스강 | 3/8인치 | Female Swagelok® 튜브 피팅 | - | - | Afficher le produit |
| SS-6M0-1-0046 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M5 x 0.8 | 수나사 미터나사 | Afficher le produit |
| SS-6M0-1-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| SS-6M0-1-2BT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Afficher le produit |
| SS-6M0-1-2RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | Afficher le produit |
| SS-6M0-1-2RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Afficher le produit |
| SS-6M0-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-6M0-1-2RTBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Afficher le produit |
| SS-6M0-1-2W | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Afficher le produit |
| SS-6M0-1-2WBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Afficher le produit |
| SS-6M0-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| SS-6M0-1-4BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| SS-6M0-1-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-6M0-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-6M0-1-4RSBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-6M0-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-6M0-1-4RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-6M0-1-4W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Afficher le produit |
| SS-6M0-1-4WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Afficher le produit |
| SS-6M0-1-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| SS-6M0-1-6RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-6M0-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-6M0-1-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-6M0-1-6ST | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-6M0-1-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-6M0-1-8BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-6M0-1-8RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-6M0-1-8RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-6M0-1-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-6M0-1-M10X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Male ISO Parallel Thread | Afficher le produit |
| SS-6M0-1-M12X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M12 x 1.0 | Male Metric Thread | Afficher le produit |
| SS-810-1-10ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-810-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| SS-810-1-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| SS-810-1-12RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-810-1-12RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-810-1-12ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-810-1-12W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Afficher le produit |
| SS-810-1-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| SS-810-1-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| SS-810-1-16ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-810-1-16W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | Afficher le produit |
| SS-810-1-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| SS-810-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| SS-810-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-810-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-810-1-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| SS-810-1-4ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-810-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| SS-810-1-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| SS-810-1-6RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-810-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-810-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| SS-810-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Afficher le produit |
| SS-810-1-6W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Afficher le produit |
| SS-810-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-1-8-49485 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-1-8-50553 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-1-8-52166 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-1-8-52167 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-1-8BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-1-8-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male O-Seal NPT | Afficher le produit |
| SS-810-1-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
| SS-810-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-810-1-8RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-810-1-8RTBT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Afficher le produit |
| SS-810-1-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-810-1-8ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-810-1-8STWD | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Afficher le produit |
| SS-810-1-8W | Acier inoxydable 316 | 1/2 in. | Raccord Swagelok® pour tubes | 1/2 po | Embout à souder mâle | Afficher le produit |
| SS-810-1-8WBT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Soldadura de tubería a tope | Afficher le produit |
| SS-810-1-OR | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | Afficher le produit |
| SS-812-1 | Acero inoxidable 316 | 1/2 pulg. | Racor hembra Swagelok® | - | - | Afficher le produit |
| SS-8M0-1-2 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-8M0-1-2RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8M0-1-2RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-8M0-1-2RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8M0-1-2W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Afficher le produit |
| SS-8M0-1-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-8M0-1-4BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| SS-8M0-1-4RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8M0-1-4RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-8M0-1-4RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8M0-1-4RTBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8M0-1-4W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Afficher le produit |
| SS-8M0-1-4WBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Afficher le produit |
| SS-8M0-1-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Afficher le produit |
| SS-8M0-1-6RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8M0-1-6RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-8M0-1-6RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8M0-1-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-8M0-1-8BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
| SS-8M0-1-8RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Afficher le produit |
| SS-8M0-1-8RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Afficher le produit |
| SS-8M0-1-8RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Afficher le produit |
| SS-8M0-1-8W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Afficher le produit |
| T-400-1-2 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Afficher le produit |
| T-400-1-4 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Afficher le produit |
| TI-810-1-8 | 티타늄 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Afficher le produit |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
