text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Check and Excess Flow Valves

Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.

Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream

View Check Valves

Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.

Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.

Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.

Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.

Watch the Video

체크 밸브 카테고리

Rückschlagventile für Wasserstoffanwendungen

Rückschlagventile für Wasserstoffanwendungen

Für noch mehr Sicherheit zeichnen sich die Rückschlagventile der Serie FK von Swagelok durch eine zuverlässige Absperrung, einen unidirektionalen Durchfluss und die Möglichkeit zur Anwendung in Hochdruckanwendungen aus.

Rückschlagventile für mittleren Druck, Serie CV

Rückschlagventile für mittleren Druck, Serie CV

Die Rückschlagventile für mittlere Drücke halten den gewünschten Druck im System aufrecht und kontrollieren den Durchfluss zur Vermeidung von Rückfluss.

Spare Parts and Accessories

Spare Parts and Accessories

Schutzkappen und zahlreiche Ersatzteile für Kegelrückschlagventile, einschließlich Feder-, Dichtungs- und Öffnungselementsätze. 

Ultrahochreine Polymer Rückschlagventile, Serie CHP

Ultrahochreine Polymer Rückschlagventile, Serie CHP

Swagelok bietet Fluoropolymer-Rückschlagventile für Rückflusssteuerung in ultrahochreinen Anwendungen.
고순도 용접형 체크 밸브, CW 시리즈

고순도 용접형 체크 밸브, CW 시리즈

고순도 용접 체크 밸브의 전체 용접 구조는 시스템 유체의 신뢰성 높은 밀폐를 보장하며, 316L SS 몸체는 향상된 재질 순도를 제공합니다.

리프트 체크 밸브, 50 시리즈

리프트 체크 밸브, 50 시리즈

견고한 전체 스테인리스강 리프트 체크 밸브는 최대 6000 psig(413 bar)의 압력과 최고 482°C의 온도에서 역류를 제한합니다.

초과 누출 차단 밸브

초과 누출 차단 밸브

초과 누출 방지 밸브로 다운스트림 라인이 파열되어 시스템 유체가 통제되지 않고 배출되는 것을 방지함으로써 시스템 안전을 강화할 수 있습니다.

포펫 체크 밸브, C, CP, CH 시리즈

포펫 체크 밸브, C, CP, CH 시리즈

Browse stainless steel and brass poppet check valves, available with a variety of end connections and adjustable or fixed cracking pressures.

Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Des ressources Swagelok sélectionnées pour vous

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Shenyang blower works
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

valve hose tag
How to Improve Your Maintenance Program with Valve and Hose Tags

Read what two Swagelok specialists have to say about how a robust tagging system for hoses and valves throughout your industrial fluid systems can help you simplify maintenance and minimize system downtime.

This process may take several minutes. Please be patient and remain on the page.