Swagelok® Sealants
Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety. Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger, reducing maintenance costs.
View SealantsSwagelok pipe thread sealants provide leak-tight sealing in a variety of applications due to compatibility with a variety of chemicals. They are rated for a range of system pressures and temperatures.
- Swagelok SWAK™ anerobic pipe thread sealant is quick and easy to apply and clings to threads without shredding or tearing on assembly. It lubricates threads, preventing costly thread damage due to galling and seizing during assembly. SWAK also cures to a bond that resists vibration or shock and allows low-breakaway torque for easy-to-break connections even after fully cured.
- Swagelok® PTFE-free thread sealant works similarly to SWAK, sealing immediately in applications where PTFE-based sealants are undesirable
- Swagelok® PTFE tape pipe thread sealant conforms to Commercial Item Description A-A-58092 and can be used on male tapered pipe threads at temperatures up to 450°F (232°C)
Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger by sealing the ends of leaking tubes. A uniform taper and smooth surface finish promote positive sealing with minimum force required for installation. Tube plugs are available in a variety of materials for system compatibility.
Have questions about thread sealants?
Categorías de Sellantes

Sellante para Roscas
Los sellantes para roscas son compatibles con un amplio rango de productos químicos, lo que permite un cierre estanco en una gran variedad de aplicaciones.

Tapones
Los tapones para tubo para intercambiadores de calor cierran los extremos de los tubos con fugas, ofreciendo un uso más prolongado del intercambiador.
Sealants Catalog
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.

Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You

Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.

Распространенные причины и стоимость утечек в жидкостных и газовых системах
Самая незначительная утечка может стать причиной серьезной проблемы, когда перед вами стоят задачи обеспечения безопасности и рентабельности работы предприятия. Разберитесь, как и почему возникают утечки, как их можно обнаружить и проверить, и, наконец, как разработать стратегию по устранению и сокращению количества утечек в масштабе всего производства.

Борьба с утечками в жидкостных и газовых системах шинных производств
Производители шин могут не обращать внимания на утечки в технологических трубопроводах, однако именно они представляют существенную угрозу безопасности и рентабельности производства. Узнайте, как выявить наиболее распространенные источники утечек на предприятии, и методах их устранения.

Как избежать утечек в системе: Важно подготовить трубки
Эффективность монтажа трубных фитингов зависит от многих факторов, но одним из самых главных является надлежащая подготовка перед монтажом. Узнайте, как избежать дорогостоящих и опасных утечек, исключив поврежденные или неправильно отрезанные трубки и заусенцы.