text.skipToContent text.skipToNavigation

Quick Connects — Instrumentation Quick Connects — DESO Stems

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Quick Connects — Instrumentation Quick Connects — DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 Latón 1/4 pulg. Racor Swagelok® - - View Product
B-QC4-D-4PF Latón 1/4 pulg. NPT hembra - - View Product
B-QC4-D-4PM Latón 1/4 pulg. NPT macho - - View Product
B-QC4-D-6M0 Latón 6 mm Racor Swagelok® - - View Product
B-QC6-D-4PF Latón 1/4 pulg. NPT hembra - - View Product
B-QC6-D-4PM Latón 1/4 pulg. NPT macho - - View Product
B-QC6-D-600 Latón 3/8 pulg. Racor Swagelok® - - View Product
B-QC6-D-6PM Latón 3/8 pulg. NPT macho - - View Product
B-QC8-D-810 Latón 1/2 pulg. Racor Swagelok® - - View Product
B-QC8-D-8PF Latón 1/2 pulg. NPT hembra - - View Product
B-QC8-D-8PM Latón 1/2 pulg. NPT macho - - View Product
SS-QC4-D-200 Acero inoxidable 316 1/8 pulg. Racor Swagelok® - - View Product
SS-QC4-D-2PF Acero inoxidable 316 1/8 pulg. NPT hembra - - View Product
SS-QC4-D-2PM Acero inoxidable 316 1/8 pulg. NPT macho - - View Product
SS-QC4-D-400 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-D-400K1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-D-400K2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-D-400K3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-D-400K4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-D-400K5 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-D-400KZ Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-D-4MT Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica - - View Product
SS-QC4-D-4PF Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-D-4PFK5 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-D-4PFKZ Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC4-D-4PM Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC4-D-4PMK2 Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC4-D-4PMK3 Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC4-D-4PMKZ Acero inoxidable 316 1/4 pulg. NPT Macho - - View Product
SS-QC4-D-6M0 Acero inoxidable 316 6 mm Racor Swagelok® - - View Product
SS-QC4-D-6M0K1 Acero inoxidable 316 6 mm Racor Swagelok® - - View Product
SS-QC6-D-10M0 Acero inoxidable 316 10 mm Racor Swagelok® - - View Product
SS-QC6-D-4PF Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-QC6-D-4PM Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-QC6-D-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-D-600K1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-D-600K2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-D-600K3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-D-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QC6-D-6PM Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QC6-DC-6HC Acero inoxidable 316 3/8 pulg. Conector para Manguera - - View Product
SS-QC8-D-12M0 Acero inoxidable 316 12 mm Racor Swagelok® - - View Product
SS-QC8-D-810 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-D-810K1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-D-8MT Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica - - View Product
SS-QC8-D-8PF Acero inoxidable 316 1/2 pulg. NPT hembra - - View Product
SS-QC8-D-8PM Acero inoxidable 316 1/2 pulg. NPT macho - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.