Metal Core Hose — Flexible Metal Hose, FM Series
Metal core hose available with these specifications:
- 1/4 to 3/4 in.
- –325°F (–198°C) to 850°F (454°C)
- 316 stainless steel
- 840 psig (57.8 bar) to 1736 psig (119 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Metal Core Hose — Flexible Metal Hose, FM Series — Manguera Metálica Serie FM
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FM12SL12SL12-18 Acero inoxidable 316L 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® SS-FM8SL8PM8-18 Acero inoxidable 316L 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho SS-FM4SL4PM4-12 Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho SS-FM4SL4PM4-36 Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho SS-FM4SL4SL4-12 Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-FM4SL4SL4-36 Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-FM4TA4TA4-12 Acero inoxidable 316L 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® SS-FM4TA4TA4-24 Acero inoxidable 316L 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® SS-FM4TA4TA4-36 Acero inoxidable 316L 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® SS-FM4TA4TA4-48 Acero inoxidable 316L 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® SS-FM6SL6PM6-18 Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho SS-FM6SL6SL6-18 Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-FM6SL6SL6-36 Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-FM8SL8SL8-18 Acero inoxidable 316L 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-FM8SL8SL8-48 Acero inoxidable 316L 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok®
Product Availability by Store Location
Hours