Tube Fittings and Adapters — Mud Daubers
Fittings available with these specifications:
- 1/8 to 3/4 in.
- 316 stainless steel, brass
- Vent protector
Your local authorized Swagelok sales and service center may have additional options.
-
Racores para Tubo y Adaptadores — Protector de Venteo — Tapones para tubo
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-600-C-MD Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - SS-400-C-MD Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - -
Racores para Tubo y Adaptadores — Protector de Venteo — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-MD-12 Acero inoxidable 316 3/4 pulg. NPT macho - - SS-MD-16 Acero inoxidable 316 1 pulg. NPT macho - - SS-MD-4 Acero inoxidable 316 1/4 pulg. NPT macho - - SS-MD-6 Acero inoxidable 316 3/8 pulg. NPT macho - - B-MD-4 Latón 1/4 pulg. NPT macho - - SS-MD-8 Acero inoxidable 316 1/2 pulg. NPT macho - - SS-MD-2 Acero inoxidable 316 1/8 pulg. NPT macho - -
Product Availability by Store Location
Hours